Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Universal Testing Machine (UTM)

The Keysight universal testing machine (UTM) offers researchers a superior means of nanomechanical characterization. The state-of-the-art UTM T150 employs a nanomechanical actuating transducer to deliver high sensitivity over a large strain. Dynamic characterization captures evolution of mechanical properties such as strain, tensile strength and yield stress. And, outstanding software offers real-time experimental control and easy test protocol applications.

Research Resources

  • U9815A Keysight UTM T150 U9815A Keysight UTM T150 

    U9815A Keysight UTM T150

    • ASTM standard
    • Unique technology delivers high sensitivity over a large range of strain
    • Dynamic characterization mode captures evolution of mechanical properties with strain
    • Flexible and upgradeable UTM