Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Handheld Oscilloscope, Analyzer, Meter

Keysight’s family of handheld and portable test tools is constantly growing. From digital multimeters (DMMs) and basic capacitance meters, to oscilloscopes, spectrum/signal and network analyzers, our handheld and portable test tools will address the test and measurement capabilities you need to complete your tasks – on the bench or in the field. Whatever your industry and application – electronics, electrical, installation and maintenance, wireless communications, aerospace and defense, or industrial process testing – we have a wide range of test tools for you.

  • FieldFox Handheld RF and Microwave Analyzers FieldFox Handheld RF and Microwave Analyzers 

    FieldFox Handheld RF and Microwave Analyzers

    • Vector network analyzers, spectrum analyzers and all-in-one combination analyzers
    • Maximum frequency range : 4 GHz up to 50 GHz
    • Precision. Readiness. FieldFox

  • FieldFox and HSA Handheld Spectrum Analyzers FieldFox and HSA Handheld Spectrum Analyzers 

    FieldFox and HSA Handheld Spectrum Analyzers

    • Up to 50 GHz
    • Handheld spectrum analyzers
    • Variety of performance levels
    • Compliant with MIL-PRF-28800F Class 2
    • Up to 5 MHz analysis bandwidth

  • Handheld Digital Multimeter, Clamp and Calibrator Meters Handheld Digital Multimeter, Clamp and Calibrator Meters 

    Handheld Digital Multimeter, Clamp and Calibrator Meters

    Keysight handheld multimeter and clamp meter products enable you to check more wide measurement ranges and delivers more value than any other in its class.

  • TrueIR Thermal Imagers TrueIR Thermal Imagers 

    TrueIR Thermal Imagers

    • Identify abnormalities faster with 4x more in-camera fine resolution
    • Monitor temperature changes through image logging and temperature trending capabilities
    • Ability to focus on objects as close as 10 cm away

  • U1600 Series Handheld Oscilloscopes U1600 Series Handheld Oscilloscopes 

    U1600 Series Handheld Oscilloscopes

    Retool your expectation with Keysight U1600 Series handheld oscilloscopes

  • U1700 Series Handheld Capacitance and LCR Meters U1700 Series Handheld Capacitance and LCR Meters 

    U1700 Series Handheld Capacitance and LCR Meters

    • Measure frequencies as high as 100 kHz, a capability typically found only in benchtop meters
    • 3-year warranty
    • Auto identification(Ai) which automatically determines and displays component type and measurements
    • Gain better noise immunity and save money with Option-SMD components

  • N9330B Handheld Cable and Antenna Tester, 25 MHz to 4 GHz [Discontinued] N9330B Handheld Cable and Antenna Tester, 25 MHz to 4 GHz [Discontinued] 

    N9330B Handheld Cable and Antenna Tester, 25 MHz to 4 GHz [Discontinued]

    N9330B is a handheld, easy to use, battery operated cable and antenna tester for field installation and maintenance.

  • U1450A/60A Series Handheld Insulation Resistance Tester U1450A/60A Series Handheld Insulation Resistance Tester 

    U1450A/60A Series Handheld Insulation Resistance Tester

    • Wireless insulation resistance testing via PC or iOS/Android based devices
    • Automatic test report generation
    • Measure up to 260 GΩ
    • Timed / PI / DAR test
    • Adjustable test output voltage from 10 V to 1.1 kV1
    • 4.5 digit DMM with OLED display, basic2 and full featured3