Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Coherent Transmission Test Instruments

For Coherent Transmission Test Keysight offers instruments for the generation and analysis of complex modulated optical signals. Multichannel Arbitrary Waveform Generators are typically used to synthesize complex modulated signals. Optical modulation analyzers are typically used to analyze complex modulated optical signals at the physical layer to determine signal quality or evaluate components that are designed for IQ modulation and demodulation. Keysight offers the widest range of optical modulation analysis and synthesis instruments for 40/100G testing – for your current and future needs.

Order a hard copy of the new 2015 Lightwave Catalog

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

  • N4391A Optical Modulation Analyzer N4391A Optical Modulation Analyzer 

    N4391A Optical Modulation Analyzer

    Optical modulation analyzer for advanced modulation schemes for 400 Gb/s to 1 Tb/s transmission market.

  • N4392A Integrated Optical Modulation Analyzer N4392A Integrated Optical Modulation Analyzer 

    N4392A Integrated Optical Modulation Analyzer

    • Ultra-compact, portable and fully integrated optical modulation analyzer
    • Symbol rate 32 Gbaud
    • Sampling rate 63 GSa/s
    • Receiver bandwidth 23 GHz
    • Wavelength range 1527.6 to 1565.5 nm
       

  • N4391AU Stand-alone Software N4391AU Stand-alone Software 

    N4391AU Stand-alone Software

    The N4391A-450 stand-alone software can be used to analyze recorded raw data measured with the N4391A optical modulation analyzer and with the N4392A integrated optical modulation analyzer.

  • 81195A Optical Modulation Generator Software 81195A Optical Modulation Generator Software 

    81195A Optical Modulation Generator Software

    • Real-time emulation and signal conditioning in conjunction with an M8195A AWG
    • Emulate complex modulated signals up to 256 QAM in conjunction with an M8195A or M8196A AWG
    • Symbol rate up to 32.5 GBaud

  • M8195A 65 GSa/s Arbitrary Waveform Generator M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s 

    M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • M8196A 92 GSa/s Arbitrary Waveform Generators M8196A 92 GSa/s Arbitrary Waveform Generators 

    M8196A 92 GSa/s Arbitrary Waveform Generators

    • New Arbitrary Waveform Generator with the highest sample rate in the market
    • Flexible signal generation at up to 64 GBaud
    • High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)