Contact an Expert

PXI Switches

The PXI switch modules deliver modular, high-performance signal connections in the standard PXI platform. Keysight offers a wide selection of performance such as high-speed, 500 usec multiplexer relays, high-power, 300W general purpose switches and high-density 256 2-wire cross point matrix modules. Additionally, RF and microwave switch technology delivers low insertion loss and VSWR for excellent RF signal integrity and dynamic range when routing RF signals into your measurement equipment.

Installation and configuration is fast and easy with standard connectors, soft front panels and Keysight connection expert. In addition, software drivers support the most common programming environments such as Visual Studio®, C, C++, Visual Basic, MATLAB and LabVIEW™.

Compare All in this Product Collection (26)

Find a Product

  • PXI General Purpose Switches PXI General Purpose Switches (5) 

    PXI General Purpose Switches

    Deliver fast, reliable, general purpose switching in a variety of configurations.

  • PXI Matrix Switches PXI Matrix Switches (3) 

    PXI Matrix Switches

    Deliver medium to high density matrix switching to connect multiple channels in a single instance

  • PXI Microwave Switches PXI Microwave Switches (6) 

    PXI Microwave Switches

    DC to 26.5 GHz PXI hybrid switch modules route RF and microwave signals in automated test applications. It provides superior 0.03 dB IL repeatability throughout the operating life with high isolation

  • PXI Multiplexers PXI Multiplexers (3) 

    PXI Multiplexers

    Deliver high-speed signal routing of many different channels to a single point

  • PXI RF Switches PXI RF Switches (9) 

    PXI RF Switches

    Deliver high-performance, high density switching up to 3GHz in multiple configurations.