Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AXIe Oscilloscopes & Digitizers

The Keysight AXIe Digitizer’s portfolio combines high channel density, measurement fidelity and high throughput to build scalable acquisition systems with high channel count and fast, accurate measurements in a compact form factor.

Designed to benefit from fast data interfaces, the Keysight AXIe high-speed digitizers are compatible with both AXIe and AdvancedTCA (ATCA) chassis slots. Based on ATCA, the AXIe standard implements extensions for instrumentation and test, and uses clever techniques do add powerful timing features.

For multi-channel measurements, the accurate trigger position and multi-module synchronization are enabled by AXIe advanced backplane timing interfaces.

  • M9703B AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver M9703B AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver 

    M9703B AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver

    M9703B AXIe 12-bit High-Speed Digitizer/Wideband digital receiver: 8 channels, up to 1.6 GS/s, or interleaved to 3.2 GS/s sampling rate, DC to 2 GHz input frequency range, real-time processing...

  • M9709A AXIe 8-bit High-Speed Digitizer M9709A AXIe 8-bit High-Speed Digitizer 

    M9709A AXIe 8-bit High-Speed Digitizer

    • 32 channels, up to 1 GS/s sampling rate
    • DC to 500 MHz input frequency range
    • Multi-module processing synchronization
    • On-board FPGAs for real time processing

  • M9710A AXIe 10-bit High-Speed Digitizer M9710A AXIe 10-bit High-Speed Digitizer 

    M9710A AXIe 10-bit High-Speed Digitizer

    • Up to 10 GS/s sampling rate on two combined channels
    • 4 channels with 10-bit resolution, DC up to 2.5 GHz at 5 GS/s
    • Up to 8 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments