Contact an Expert

Compare Products

Oscilloscope Accessories

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

7 of 50 product matches

Sort:
Product Description Compatible Oscilloscopes Compatible Probes
N1027A Oscilloscope Accessories for DCA family N1027A Oscilloscope Accessories for DCA family
The Keysight 1143A provides power and independent offset control for two Keysight 54700-series probes. n/a 54701A
N1022B Probe Adapter N1022B Probe Adapter
The N1022B TDR calibration kit contains precision devices to calibrate the measurement path.
  • 86100 Series DSO90000 Series
n/a
N1024B TDR Calibration Kit N1024B TDR Calibration Kit
The N1024B TDR calibration kit contains precision devices to calibrate the measurement path.
  • 86100 Series DSO90000 Series
n/a
N1080B HDMI Test Point Access Adapters N1080B HDMI Test Point Access Adapters
The N1080A HDMI test point access adapters are well suited for testing channel, source and sink characteristics, providing the best rise time, excellent skew and the ability to connect into tight spaces.
  • 86100 Series DSO90000 Series
n/a
N9355CK01 DC coupled limiter N9355CK01 DC coupled limiter
n/a
  • 86100 Series
n/a
N1021B 18 GHz Differential TDR/TDT Probe Kit N1021B 18 GHz Differential TDR/TDT Probe Kit
n/a n/a n/a
1143A Probe Offset Control and Power Module 1143A Probe Offset Control and Power Module
The Keysight 1143A provides power and independent offset control for two Keysight 54700-series probes. n/a 54701A