Here’s the page we think you wanted. See search results instead:


Contact an Expert

Utility Card: LED Test Applications

With the Keysight Medalist i3070 Series 5 utility card inside the i3070 or 3070 testhead*, you can integrate a LED test module to inspect the intensity and color of your LEDs through the fixture.

This new feature enables the Keysight Medalist i3070 ICT to perform accurate and higher speed LED testing at the ICT station in the printed circuit board assembly manufacturing line. The LED test module will automatically test the LEDs for both the color and intensity (brightness).

Keysight and its partners provide various flash solutions. You can choose an option that works best for you based on the programming speed, specifications, prices, supported devices and protocols.

Learn more about the Medalist i3070 Series 5

* Customers who are currently using the existing i3070 or 3070 series of testers on software versions earlier than 08.00p can enjoy the full capabilities of the Series 5 utility card by upgrading their hardware and software. For more information, please contact us.

  • N1807A-001 Utility Card N1807A-001 Utility Card 

    N1807A-001 Utility Card

    The utility card allows you to plug in your own custom electronics for added functional test or functionality during ICT

  • Feasa LED Analyzer Feasa LED Analyzer 

    Feasa LED Analyzer

    Feasa LED Analyser is a fast and automatic measurement system testing both the color and intensity (Brightness) of Light Emitting Diodes (LEDs). Each LED Analyzer can simultaneously measure up to 20 different light sources for Color and Intensity.

  • N1124A-003 i3070 LED Test Card N1124A-003 i3070 LED Test Card 

    N1124A-003 i3070 LED Test Card

    • Tests up to 128 LEDs in less than 1.3 seconds.
    • Measures LED color in the 400-660nm range.
    • Returns intensity measurement in μW/cm2.