Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Logic Analyzer Upgrades

  • 16800AU Windows 7 Upgrade kits for 16800 Series 16800AU Windows 7 Upgrade kits for 16800 Series 

    16800AU Windows 7 Upgrade kits for 16800 Series

    • For 16801A 16802A 16803A 16804A 16806A 16821A 16822A and 16823A
    • All kits must be installed by the Roseville California Keysight Repair
    • Options are available to retain an existing M880 motherboard and perform the upgrade by supplying additional System RAM and a new imaged HDD or SSD
       

  • 16900AU Windows 7 Upgrade kits for 16901A and 16902B 16900AU Windows 7 Upgrade kits for 16901A and 16902B 

    16900AU Windows 7 Upgrade kits for 16901A and 16902B

    • For 16901A and 16902B
    • All kits must be installed by the Roseville California Keysight Repair
    • Options are available to retain an existing M880 motherboard and perform the upgrade by supplying additional System RAM and a new imaged HDD or SSD

  • U4154U Upgrade product for U4154A U4154U Upgrade product for U4154A 

    U4154U Upgrade product for U4154A

    The U4154U allows you to upgrade the memory on a U4154A logic analyzer module after purchase.