Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Logic Analyzer Accessories

  • U4201A Logic Analyzer Cable U4201A Logic Analyzer Cable 

    U4201A Logic Analyzer Cable

    The U4201A logic analyzer cable is used to connect probes to the U4154A AXie-based logic analyzer module.

  • U4206A Probe, 34-Channel, Soft Touch Pro, Single-Ended, Quad x 160-pin Direct Connect U4206A Probe, 34-Channel, Soft Touch Pro, Single-Ended, Quad x 160-pin Direct Connect 

    U4206A Probe, 34-Channel, Soft Touch Pro, Single-Ended, Quad x 160-pin Direct Connect

    • 34-channel
    • Soft Touch Pro
    • Single-ended
    • Quad x 160-pin direct connect

  • U4208A Probe/Cable, 61-Pin ZIF, From Left Wing, No RC, 160-pin Direct Connect U4208A Probe/Cable, 61-Pin ZIF, From Left Wing, No RC, 160-pin Direct Connect 

    U4208A Probe/Cable, 61-Pin ZIF, From Left Wing, No RC, 160-pin Direct Connect

    • 61-pin ZIF
    • From left wing
    • No RC
    • 160-pin direct connect

  • U4209A Probe/Cable, 61-Pin ZIF, From Right Wing, No RC, 160-pin Direct Connect U4209A Probe/Cable, 61-Pin ZIF, From Right Wing, No RC, 160-pin Direct Connect 

    U4209A Probe/Cable, 61-Pin ZIF, From Right Wing, No RC, 160-pin Direct Connect

    • 61-pin ZIF
    • From right wing
    • No RC
    • 160-pin direct connect

  • W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF 

    W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF

    • LPDDR4 2-wing BGA interposer for 200 ball DDR4 DRAM.
    • Designed for data rates up to and including 3.2 Gb/s.
    • Captures all channel A command, address and control, DQ.