Contact an Expert

InfiniiVision 3000A X-Series Oscilloscope

Oscilloscopes redefined: Breakthrough technology delivers more scope for the same budget

See more of your signal:

  • 1,000,000 waveforms/sec update rate

Do more with the power of 5 instruments in 1:

  • 100 MHz to 1 GHz DSO or MSO (16 digital channels) models
  • Protocol analysis applications (optional)
  • Built-in 20 MHz function/arbitrary waveform generator (optional)
  • Integrated digital voltmeter (optional)

Get more investment protection

  • Complete upgradability: bandwidth, MSO, memory from 2 Mpts std. to 4 Mpts, WaveGen, DVM and applications
  • Standard 3-year warranty, like all Keysight instruments

Get a quote today

View InfiniiVision X-Series oscilloscope demo

See the entire InfiniiVision family

Compare All 3000 X-Series Oscilloscopes (18)

Find an Oscilloscope

  • DSOX3012A Oscilloscope: 100 MHz, 2 Channels DSOX3012A Oscilloscope: 100 MHz, 2 Channels (1) 

    DSOX3012A Oscilloscope: 100 MHz, 2 Channels

    • 100 MHz
    • 2 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • MSOX3012A Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels MSOX3012A Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels (1) 

    MSOX3012A Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels

    • 100 MHz
    • 2 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • DSOX3014A Oscilloscope: 100 MHz, 4 Channels DSOX3014A Oscilloscope: 100 MHz, 4 Channels (1) 

    DSOX3014A Oscilloscope: 100 MHz, 4 Channels

    • 100 MHz
    • 4 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • MSOX3014A Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels MSOX3014A Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels (1) 

    MSOX3014A Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels

    • 100 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • DSOX3024A Oscilloscope: 200 MHz, 4 Channels DSOX3024A Oscilloscope: 200 MHz, 4 Channels (1) 

    DSOX3024A Oscilloscope: 200 MHz, 4 Channels

    • 200 MHz
    • 4 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • MSOX3024A Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels MSOX3024A Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels (1) 

    MSOX3024A Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels

    • 200 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • DSOX3032A Oscilloscope: 350 MHz, 2 Channels DSOX3032A Oscilloscope: 350 MHz, 2 Channels (1) 

    DSOX3032A Oscilloscope: 350 MHz, 2 Channels

    • 350 MHz
    • 2 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels (1) 

    MSOX3032A Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels

    • 350 MHz
    • 2 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • DSOX3034A Oscilloscope: 350 MHz, 4 Channels DSOX3034A Oscilloscope: 350 MHz, 4 Channels (1) 

    DSOX3034A Oscilloscope: 350 MHz, 4 Channels

    • 350 MHz
    • 4 analog channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • MSOX3034A Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels MSOX3034A Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels (1) 

    MSOX3034A Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels

    • 350 MHz
    • 4 analog plus 16 digital channels
    • up to 4 Mpts memory
    • 1,000,000 waveforms/sec update rate
    • Up to 5 instruments in 1

  • Upgrades for the InfiniiVision 3000 X-Series Oscilloscopes Upgrades for the InfiniiVision 3000 X-Series Oscilloscopes 

    Upgrades for the InfiniiVision 3000 X-Series Oscilloscopes

    The InfiniiVision 3000 X-Series is fully upgradable, including increasing bandwidth and adding mixed-signal capability