Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Sprechen Sie mit einem Experten

InfiniiVision 2000 X-Series Oscilloscope

Oscilloscopes redefined: Breakthrough technology delivers more scope for the same budget

  • 70 MHz to 200 MHz
  • DSO or MSO (8 digital channels)
  • Standard 5 year factory warranty
  • Up to 1 Mpts memory
  • Built-in 20 MHz function generator (optional)
  • Integrated 3-digit voltmeter (optional)
  • Serial triggering and analysis for CAN, LIN, I²C, SPI and RS232/422/485/UART (optional)

See the entire InfiniiVision family

Upgrade your 2000 X-Series oscilloscope firmware

Zur Ansicht dieses Textes, benötigen Sie einen Browser der JavaScript und Adobe Flash Player kompatibel ist

Flash herunterladen 

Compare All 2000 X-Series Oscilloscopes (12)

Find an Oscilloscope

  • DSOX2002A Oscilloscope: 70 MHz. 2 Channels DSOX2002A Oscilloscope: 70 MHz. 2 Channels (1) 

    DSOX2002A Oscilloscope: 70 MHz. 2 Channels

    • 70 MHz
    • 2 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • MSOX2002A Oscilloscope: 70 MHz. 2 Channels Plus 8 Digital Channels MSOX2002A Oscilloscope: 70 MHz. 2 Channels Plus 8 Digital Channels (1) 

    MSOX2002A Oscilloscope: 70 MHz. 2 Channels Plus 8 Digital Channels

    • 70 MHz
    • 2 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • DSOX2004A Oscilloscope: 70 MHz. 4 Channels DSOX2004A Oscilloscope: 70 MHz. 4 Channels (1) 

    DSOX2004A Oscilloscope: 70 MHz. 4 Channels

    • 70 MHz
    • 4 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • MSOX2004A Oscilloscope: 70 MHz. 4 Channels Plus 8 Digital Channels MSOX2004A Oscilloscope: 70 MHz. 4 Channels Plus 8 Digital Channels (1) 

    MSOX2004A Oscilloscope: 70 MHz. 4 Channels Plus 8 Digital Channels

    • 70 MHz
    • 4 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • DSOX2012A Oscilloscope: 100 MHz, 2 Channels DSOX2012A Oscilloscope: 100 MHz, 2 Channels (1) 

    DSOX2012A Oscilloscope: 100 MHz, 2 Channels

    • 100 MHz
    • 2 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1

  • MSOX2012A Oscilloscope: 100 MHz. 2 Channels Plus 8 Digital Channels MSOX2012A Oscilloscope: 100 MHz. 2 Channels Plus 8 Digital Channels (1) 

    MSOX2012A Oscilloscope: 100 MHz. 2 Channels Plus 8 Digital Channels

    • 100 MHz
    • 2 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • DSOX2014A Oscilloscope: 100 MHz. 4 Channels DSOX2014A Oscilloscope: 100 MHz. 4 Channels (1) 

    DSOX2014A Oscilloscope: 100 MHz. 4 Channels

    • 100 MHz
    • 4 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • MSOX2014A Oscilloscope: 100 MHz. 4 Channels Plus 8 Digital Channels MSOX2014A Oscilloscope: 100 MHz. 4 Channels Plus 8 Digital Channels (1) 

    MSOX2014A Oscilloscope: 100 MHz. 4 Channels Plus 8 Digital Channels

    • 100 MHz
    • 4 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • DSOX2022A Oscilloscope: 200 MHz. 2 Channels DSOX2022A Oscilloscope: 200 MHz. 2 Channels (1) 

    DSOX2022A Oscilloscope: 200 MHz. 2 Channels

    • 200 MHz
    • 2 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • MSOX2022A Oscilloscope: 200 MHz. 2 Channels Plus 8 Digital Channels MSOX2022A Oscilloscope: 200 MHz. 2 Channels Plus 8 Digital Channels (1) 

    MSOX2022A Oscilloscope: 200 MHz. 2 Channels Plus 8 Digital Channels

    • 200 MHz
    • 2 analog plus 8 digital channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • Upgrades for the InfiniiVision 2000 X-Series Oscilloscopes Upgrades for the InfiniiVision 2000 X-Series Oscilloscopes 

    Upgrades for the InfiniiVision 2000 X-Series Oscilloscopes

    The InfiniiVision 2000 X-Series is fully upgradable, including increasing bandwidth and adding mixed-signal capability