Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Distribution Networks for PSG Signal Generators

The Keysight U3035P distribution networks enable multiple Keysight PSG signal generators to operate in a phase locked and coherent mode at a common frequency. There may be a fixed phase difference between ports. The use of an internal or external baseband generator with the E8267D vector sources provides phase control and adjustment for each source. Option HCC is required for each signal source.

Required signal generator options:

  • E8257D PSG analog signal generator: E8257D-HCC
  • E8267D PSG vector signal generator: E8267D-HCC. For operation below 250 MHz, E8267D-H1G is also required.

Compare All Distribution Networks for PSG (10)

Find a Distribution Network for PSG

  • U3035P-022 Distribution Network, 2-Source, 250 MHz to Maximum Frequency of the PSG U3035P-022 Distribution Network, 2-Source, 250 MHz to Maximum Frequency of the PSG (1) 

    U3035P-022 Distribution Network, 2-Source, 250 MHz to Maximum Frequency of the PSG

    • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
    • Distribution and calibration modes
    • Input/output frequency: 250 MHz to 67 GHz

  • U3035P-024 Distribution Network, 2-Source, 250 kHz to Maximum Frequency of the PSG U3035P-024 Distribution Network, 2-Source, 250 kHz to Maximum Frequency of the PSG (1) 

    U3035P-024 Distribution Network, 2-Source, 250 kHz to Maximum Frequency of the PSG

    • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
    • Distribution and calibration modes
    • Input/output frequency: 250 kHz to 67 GHz
    • Built-in baseband clock source

  • U3035P-042 Distribution Network, 4-Source, 250 MHz to Maximum Frequency of the PSG U3035P-042 Distribution Network, 4-Source, 250 MHz to Maximum Frequency of the PSG (1) 

    U3035P-042 Distribution Network, 4-Source, 250 MHz to Maximum Frequency of the PSG

    • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
    • Distribution and calibration modes
    • 2 frequency bands with range from 250 MHz to 67 GHz

  • U3035P-043 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG U3035P-043 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG (1) 

    U3035P-043 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG

    • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
    • Distribution and calibration modes
    • 3 frequency bands with range from 250 MHz to 67 GHz

  • U3035P-044 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG and 400 MHz Clock U3035P-044 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG and 400 MHz Clock (1) 

    U3035P-044 Distribution Network, 4-Source, 250 kHz to Maximum Frequency of the PSG and 400 MHz Clock

    • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
    • Distribution and calibration modes
    • Input/output frequency: 250 kHz to 67 GHz
    • Built-in baseband clock source

  • U3035P-082 Distribution Network, 8-Source, 250 MHz to Maximum Frequency of the PSG U3035P-082 Distribution Network, 8-Source, 250 MHz to Maximum Frequency of the PSG (1) 

    U3035P-082 Distribution Network, 8-Source, 250 MHz to Maximum Frequency of the PSG

    • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
    • Distribution and calibration modes
    • Input/output frequency: 250 MHz to 67 GHz

  • U3035P-084 Distribution Network, 8-Source, 250 kHz to Maximum Frequency of the PSG U3035P-084 Distribution Network, 8-Source, 250 kHz to Maximum Frequency of the PSG (1) 

    U3035P-084 Distribution Network, 8-Source, 250 kHz to Maximum Frequency of the PSG

    • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
    • Distribution and calibration modes
    • Input/output frequency: 250 MHz to 67 GHz
    • Built-in baseband clock source

  • U3035P-162 Distribution Network, 16-Source, 250 MHz to Maximum Frequency of the PSG U3035P-162 Distribution Network, 16-Source, 250 MHz to Maximum Frequency of the PSG (1) 

    U3035P-162 Distribution Network, 16-Source, 250 MHz to Maximum Frequency of the PSG

    • Enables 16 PSGs to operate in phase locked, coherent mode at a common frequency
    • Distribution and calibration modes
    • Input and output frequency range: 250 MHz up to 67 GHz

  • U3035P-16A Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference U3035P-16A Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference (1) 

    U3035P-16A Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference

    • Enables 16 PSGs to operate in phase locked, coherent mode at a common frequency
    • 10 MHz frequency reference distribution 
    • Input/output frequency range: 250 kHz to 250 MHz

  • U3035P-16B Distribution Network for PSG, 16-Source, 250 kHz up to 250 MHz, 10 MHz reference and 400 MHz Clock U3035P-16B Distribution Network for PSG, 16-Source, 250 kHz up to 250 MHz, 10 MHz reference and 400 MHz Clock (1) 

    U3035P-16B Distribution Network for PSG, 16-Source, 250 kHz up to 250 MHz, 10 MHz reference and 400 MHz Clock

    • Enables 16 PSGs to operate in phase locked, coherent mode at a common frequency
    • 10 MHz frequency reference distribution 
    • Input/output frequency range: 250 kHz to 250 MHz
    • Built-in baseband clock source
       

Related Industries & Technologies