Sprechen Sie mit einem Experten

USB Matrix Switches

The U2751A USB Switch Matrix module gives you the most flexible connection path between your device under test and your test equipment, allowing different instruments to be connected to multiple points on your DUT at the same time.

This instrument is able to support measurements at a high bandwidth of up to 45MHz. It uses the common non-proprietary standard high-speed USB 2.0 interface that simplifies connectivity ─ allowing users to set up and configure their tests swiftly with the plug and play feature. The module also includes a relay switch counter to help predict when relays need to be replaced.

Kick start your measurements with a USB interface to your PC and the easy-to-use, feature-packed software bundled with the instrument.

Features:

  • 4x8 2-wire matrix configuration
  • -30 dB crosstalk and <-3dB insertion loss at 45 MHz operation
  • 4 ms maximum switching time
  • Portable compact module
  • Simple USB Setup
  • Easy-to-use software

Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.

img - golden mousetrap awards winner

Compare All in this Product Collection (1)

Find a Product

Refine the List

By Type of Content

Nach Produkt Kategorie

1-13 of 13

Sort:
U2751A USB Modular Switch Matrix - Data Sheet
This is the datasheet for the Keysight U2751A USB Modular Switch Matrix which offers a high-quality, low-cost switching solution for automated testing.

Data Sheet 2014-08-03

PDF PDF 352 KB
USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

Data Sheet 2014-08-02

PDF PDF 6.87 MB
U2751A USB Modular Switch Matrix Users and Service Guide
This User’s and Service Guide provides information including operation and features, characteristics and specifications of Keysight U2751A USB Modular Switch Matrix.

Service Manual 2013-06-07

Bench and System Switching Products
Whether you use switching to route signals for design verification applications or for complex automated functional test systems, reliable and repeatable switching is critical for your measurement accuracy.

Brochure 2012-04-27

PDF PDF 11.37 MB
U2700A Series USB Modular Instruments Quick Fact Sheet
This quick fact sheet highlights the key product features and specifications of the U2700A series USB modular instruments.

Promotional Materials 2011-11-14

PDF PDF 168 KB
Discover the Alternatives in Automated Measurements and Testing - Brochure
Discover the Alternatives in Automated Measurements and Testing

Brochure 2010-08-17

PDF PDF 1.79 MB
USB Modular Products Quick Start Guide
Quick Start Guide for USB Modular Products.

Quick Start Guide 2009-08-14

USB Modular Products Manual Update
The information in this addendum is provided to improve the contents of the Keysight USB Modular Products user manuals pertaining to the product changes after the manual print date. Please retain this update sheet.

User Manual 2009-05-19

PDF PDF 96 KB
Easily arrange and rearrange your tests - Brochure
Easily arrange and rearrange your tests - Keysight’s USB modular instruments and USB data acquisition modules make it possible.

Brochure 2009-01-15

PDF PDF 1.18 MB
DVD Player Manufacturing Test Using Keysight Modular Instruments
Audio and video testing of modern digital video disc (DVD) player using Keysight’s USB modular oscilloscopes and USB modular switch matrix.

Application Note 2008-09-15

USB Modular “Put a Bench in Your Bag” Brochure
This brochure highlights the essential tools for those who are always on the move. It includes product key features, specifications and other related products.

Brochure 2008-08-13

PDF PDF 588 KB
U2700A Series USB Modular Instruments Brochure
This 4-page brochure introduces the family of Keysight U2700A Series USB Modular Instruments, their features and key specifications.

Brochure 2008-03-25

PDF PDF 472 KB
U2751A USB Modular Switch Programmer's Reference Guide
This manual introduces the remote programming basics of the U2751A USB modular switch matrix. The programming commands provide the means to control this instrument remotely via a PC.

Reference Guide 2008-03-18

PDF PDF 617 KB