Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

cPCI/PCI Products

Analog-to-digital converters

Keysight provides you the latest ADC technology and knowledge to support your project development. However, the previous form factors are still available in the following versions:

  • PCI digitizers have been designed in a large number of applications requiring high speed data converters. The PCI family is gradually replaced with the PCIe form factor which adds faster data throughput and increases overall performances.
     
  • cPCI instrumentation has become an integral part of advanced experimental systems in laboratories around the world. As a replacement to the digitizers in cPCI format, Keysight recommends the AXIe platform where high number of channels is required (multichannel systems), and the PCIe platform where smaller footprint is a must.
  • VME data converter modules allows signal recording as well as signal replay. Typical applications include: software defined radio, signal repetition and data streaming. Ask us for replacement possibilities.
     

Time-to-digital converters

These instruments are ideal for applications where high timing resolution (to 5 picosecond) and precision are required. Versions include single-shot event recording, and multi-hit TDCs for streaming of timing data rates of up to 1 MS/S.

Control Software

Multichannel systems containing Keysight Acqiris digitizers or TDCs can be easily controlled using the turnkey multichannel acquisition software.

Typical OEM applications include medical imaging, data storage, environmental monitoring, physics and hydrodynamics.

Don’t hesitate to contact us to request more information or ask a product expert for the best and most cost-effective solution.

You can also stay in touch with the evolution of high-speed digitizer technology and applications on our blog or follow us on Twitter .
 

  • U1093A Autosynchronous Bus Terminations for Acqiris Digitizers [Ya no se fabrica] U1093A Autosynchronous Bus Terminations for Acqiris Digitizers [Ya no se fabrica] 

    U1093A Autosynchronous Bus Terminations for Acqiris Digitizers [Ya no se fabrica]

    Trigger and clock signal auto-synchronization bus.

  • U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software 

    U1092A-S01/S02/S03 AcqirisMAQS Multichannel Acquisition Software

    • Visualization and configuration of data for hundreds of channels from a single console
    • Remote operation over LAN for multiple, distributed systems
    • Advanced features for triggered single shot experiments

  • U1050A Acqiris Twelve-channel CompactPCI Time-to-Digital Converter [Ya no se fabrica] U1050A Acqiris Twelve-channel CompactPCI Time-to-Digital Converter [Ya no se fabrica] 

    U1050A Acqiris Twelve-channel CompactPCI Time-to-Digital Converter [Ya no se fabrica]

    Time-to-Digital Converter (TDC) | 12-channel single stop TDC with 5 ps or 50 ps timing resolution and with up to 20 s acquisition range

  • U1051A Acqiris Six-channel CompactPCI Time-to-Digital Converter U1051A Acqiris Six-channel CompactPCI Time-to-Digital Converter 

    U1051A Acqiris Six-channel CompactPCI Time-to-Digital Converter

    Time-to-Digital Converter | TC890 6-channel multi-start, multi-stop time-to-digital converter (TDC), 50 ps timing resolution