Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

USB Source Measure Units

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

The U272xA is a 3-channel USB SMU that can operate in a 4-quadrant operation. It can function as a standalone module or used as a modular device, allowing expansion and compact solution when used with the other modules in the USB Modular Instruments and DAQ family.

For quick setup, the U272XA comes bundled with the Keysight Measurement Manager (AMM) software.

Capturing and reviewing of configuration commands can be easily logged using the Command Logger bundled in the AMM software. The Code Converter helps ease programming for users by converting the Command logger files to snippets of VEE, VB, C++, and C# codes.

The optional Keysight U2941A parametric test fixture is designed to complement the usage of U2722A USB source measure unit in the testing of semiconductor components, including SMT and DIP ICs. See more information on Keysight U2941A Parametric Test Fixture

Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.

Golden Mousetrap Award

Keysight’s U2723A USB SMU has been honored the winner of 20th annual Electronic Design, Strategy News (EDN) Innovation Awards under the category of DC and Low-Frequency Test. These awards honor outstanding engineering professionals and ground-breaking products, and winners are chosen by a jury of their peers.

Electronic Design Strategy News Innovation Award Winner Logo

  • U2722A USB Modular Source Measure Unit U2722A USB Modular Source Measure Unit 

    U2722A USB Modular Source Measure Unit

    U2722A is a SMU that can operate in a 4-quadrant operation. The channels could be connected in series/in parallel for higher power.

  • U2723A USB Modular Source Measure Unit U2723A USB Modular Source Measure Unit 

    U2723A USB Modular Source Measure Unit

    The U2723A USB Modular Source Measure Unit is a 3-channel 20V/120mA that can operate in a 4-quadrant operation. It has embedded test scripts that will simplify automated testing with up to two test scripts per channel.

  • U2941A Parametric Test Fixture U2941A Parametric Test Fixture 

    U2941A Parametric Test Fixture

    U2941A Parametric Test Fixture is designed to complement the usage of U2722A USB source measure unit.