Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Accessories & Options for USB Modular Products

The USB modular products have a list of optional accessories that is meant to complement the use of the products. It consists of probes, terminal blocks, parametric test fixture, rack mount kit and many more.

Refer to the table in the USB modular products datasheet for more information.

  • U2901A Terminal Block and SCSI-II 68 Pin Connector with 1 Meter Cable U2901A Terminal Block and SCSI-II 68 Pin Connector with 1 Meter Cable 

    U2901A Terminal Block and SCSI-II 68 Pin Connector with 1 Meter Cable

    U2901A terminal block and SCSI-II 68 pin connector with 1 meter cable.

  • U2902A Terminal Block and SCSI-II 68 Pin Connector with 2 Meter Cable U2902A Terminal Block and SCSI-II 68 Pin Connector with 2 Meter Cable 

    U2902A Terminal Block and SCSI-II 68 Pin Connector with 2 Meter Cable

    U2902A Terminal block and SCSI-II 68 pin connector with 2 meter cable.

  • U2903A 1 Meter Long SCSI Cable with 100 Pin Connector U2903A 1 Meter Long SCSI Cable with 100 Pin Connector 

    U2903A 1 Meter Long SCSI Cable with 100 Pin Connector

    U2903A is compatible and recommended to be used with the U2600A Series USB Digital I/O.

  • U2904A 2 Meter Long SCSI Cable with 100 Pin Connector U2904A 2 Meter Long SCSI Cable with 100 Pin Connector 

    U2904A 2 Meter Long SCSI Cable with 100 Pin Connector

    U2904A is compatible and recommended to be used with the U2600A Series USB Digital I/O.

  • U2905A Rackmount Kit for U2700A Series USB DAQ Modular Instrument Chassis U2905A Rackmount Kit for U2700A Series USB DAQ Modular Instrument Chassis 

    U2905A Rackmount Kit for U2700A Series USB DAQ Modular Instrument Chassis

    U2905A rackmount kit for U2700A series USB DAQ Modular Instrument Chassis.

  • U2941A Parametric Test Fixture U2941A Parametric Test Fixture 

    U2941A Parametric Test Fixture

    U2941A Parametric Test Fixture is designed to complement the usage of U2722A USB source measure unit.

  • U2781A USB Modular Product Chassis U2781A USB Modular Product Chassis 

    U2781A USB Modular Product Chassis

    • High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems)
    • Hot-swappable and auto-detectable characteristic minimizes startup time/effort
    • Allows expansion up to 384 channels
    • Mountable to rack with an optional rackmount kit