Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

USB Digital IO

The Keysight U2600 series USB Digital I/O is a cost-effective device with its offering of 64 opto-isolated digital lines. It comes bundled with the Keysight Measurement Manager (AMM) software for quick set up and data logging. Simplifying this further is the command logger function offered in the Keysight Measurement Manager that allows capturing of configuration commands that can be easily converted to snippets of VEE code. Other supported languages are VB, C++, and C#.

Giving users more flexibility, the U2600 series USB DIO is compatible with a wide range of application development environments such as Keysight VEE, MATLAB® R2007a, NI LabVIEW and Microsoft® Visual Studio®.

USB Modular Instruments Technical Offer

Compare All USB Digital IO (3)

Find a USB Digital IO

  • U2651A 32 Input, 32 Output USB Modular Digital I/O U2651A 32 Input, 32 Output USB Modular Digital I/O (1) 

    U2651A 32 Input, 32 Output USB Modular Digital I/O

    Keysight U2651A USB Digital I/O is a cost-effective device with it’s offering of 64 opto-isolated digital lines.

  • U2652A 64 Input USB Modular Digital I/O U2652A 64 Input USB Modular Digital I/O (1) 

    U2652A 64 Input USB Modular Digital I/O

    Keysight U2652A USB Digital I/O is a cost-effective device with it’s offering of 64 opto-isolated digital lines.

  • U2653A 64 Output USB Modular Digital I/O U2653A 64 Output USB Modular Digital I/O (1) 

    U2653A 64 Output USB Modular Digital I/O

    Keysight U2653A USB Digital I/O is a cost-effective device with it’s offering of 64 opto-isolated digital lines.