Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

USB Oscilloscopes & Digitizers

View Product Collection Details

Prices are subject to change without notice.

Select Features

4 of 4 product matches

Sort:
Product Digitizer Type ADC Resolution Channels Full Scale Range (FSR) Input Impedance Max. Bandwidth Max. Sampling Rate Max. Memory Form Factor
U2531A 2MSa/s USB Modular Simultaneous Data Acquisition U2531A 2MSa/s USB Modular Simultaneous Data Acquisition
n/a 14 bits 4 ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) 1 GΩ/1 pF 1.2 MHz 2 MS/s 8 MS USB
U2541A 250kSa/s USB Modular Simultaneous Data Acquisition U2541A 250kSa/s USB Modular Simultaneous Data Acquisition
n/a 16 bits 4 ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) 1 GΩ/1 pF 600 kHZ 250 KS/s 8 MS USB
U2542A 500kSa/s USB Modular Simultaneous Data Acquisition U2542A 500kSa/s USB Modular Simultaneous Data Acquisition
n/a 16 bits 4 ±1.25, ±2.5, ±5V, ±10V (Unipolar/Bipolar Selectable) 1 GΩ/1 pF 1 MHz 500 KS/s 8 MS USB
U2702A USB Modular Oscilloscope, 200 MHz U2702A USB Modular Oscilloscope, 200 MHz
n/a 8-bit 2 2 mV/div to 5 V/div 1M Ω 200 MHz 1 GS/s 32 MS USB