What are you looking for?
U2761A USB Modular Function Generator
Keysight U2761A is a 20 MHz function generator that offers 10 standard waveforms plus pulse and arbitrary waveforms generation capabilities.
Starting from
The U2761A USB function generator will be discontinued on June 1, 2024. The last day to place an order for this product is May 31, 2024. Keysight will continue to provide support for this product for the standard period of 5 years. You may purchase the relevant bench or modular system as an alternatives Function Generator (EDU33211A), SMU (N6784A), Digital Multimeter (EDU34450A), Oscilloscope (EDUX1052G), DAQ (DAQ970A).
Highlights
The U2761A is a 20 MHz function generator that offers 10 standard waveforms plus pulse and arbitrary waveforms generation capabilities. It uses a standard high-speed USB 2.0 interface that provides ease of connectivity ─ allowing users to set up and configure tests swiftly with the plug and play feature.
The U2761A can function as a standalone module or as a modular device in the U2781A USB Product Chassis, providing expansion capabilities and a compact solution when used with the other modules in the USB Modular Instruments and DAQ family.
Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.
- 20 MHz sine and square waveforms
- Ramp, triangle, pulse, and DC waveforms
- 14-bit, 50 MSa/s, 64 Kpoint arbitrary waveforms
- AM, FM, PM, ASK, FSK, PSK modulation types
- High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft Windows operating systems)
- Standalone or modular capabilities
- Arbitrary waveform (14-bit, 64K points 50MS/s)
- BenchVue software license (BV0022B) included with your instrument makes it simple to connect, control instruments, and automate test sequences
- Giving users more flexibility, the U2761A USB function generator is compatible with a wide range of application development environments such as Keysight VEE, NI LabVIEW and Microsoft Visual Studio
- Capturing and reviewing of configuration commands can be easily logged using the Command Logger bundled in the AMM software. The Code Converter helps ease programming for users by converting the Command logger files to snippets of VEE, VB, C++, and C# codes.
PathWave BenchVue USB Function Generator Pro Software
- Point and click to easily control your function generators.
- Visualize multiple instruments simultaneously.
- Drag-and-drop a measured trace from an oscilloscope application to program an arbitrary waveform.
- Create automated test sequences with minimal instrument knowledge.
- Receive KeysightCare software support subscription and license with each new instrument purchase.
Key Specifications
Interested in a U2761A USB Function Generator?
Extend the Capabilities for Your U2761A USB Function Generator
Featured Resources
Related Products
Want help or have questions?