Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

PXI Vector Signal Analyzer

View Product Collection Details

Prices are subject to change without notice.

Select Features

4 of 4 product matches

Sort:
Product Frequency Range Maximum Analysis Bandwidth Maximium Real-time Bandwidth Phase Noise at 1 GHz 10 kHz offset DANL at 1 GHz w/ min. RBW and Preamp 3rd Order Intercept (TOI) at 1 GHz General Purpose/Other Applications Cellular Application Wireless Connectivity Applications Digital Video Applications
M9421A VXT PXIe Vector Transceiver M9421A VXT PXIe Vector Transceiver
60 MHz to
■ 3.8 GHz
■ 6 GHz
  • 40 MHz
  • 80 MHz
  • 160 MHz
n/a n/a n/a n/a n/a n/a n/a n/a
M9393A PXIe Performance Vector Signal Analyzer: 50 GHz M9393A PXIe Performance Vector Signal Analyzer: 50 GHz
9 kHz to
■ 8.4 GHz
■ 14 GHz
■ 18 GHz
■ 27 GHz
■ 50 GHz
  • 40 MHz
  • 100 MHz
  • 160 MHz
  • Not available
To be determined To be determined To be determined
  • Analog Demodulation
  • Flexible Digital Modulation Analysis
  • MATLAB
  • Stimulus/Response
  • 1xEV-DO
  • cdma2000
  • cdmaOne
  • GSM/EDGE/EDGE Evolution
  • LTE
  • TD-SCDMA with HSDPA/HSUPA/8PSK
  • W-CDMA/ HSPA/HSPA+
  • Bluetooth
  • WLAN (802.11a/b/g/p/j/n)
  • WLAN (802.11ac)
  • Not available
M9391A PXIe Vector Signal Analyzer: 6 GHz M9391A PXIe Vector Signal Analyzer: 6 GHz
1 MHz to
■ 3 GHz
■ 6 GHz
  • 40 MHz
  • 100 MHz
  • 160 MHz
  • Not available
- 119 dBc/Hz nominal - 157 dBm 18 dBm
  • MATLAB
  • 1xEV-DO
  • cdma2000
  • cdmaOne
  • GSM/EDGE/EDGE Evolution
  • LTE
  • TD-SCDMA with HSDPA/HSUPA/8PSK
  • W-CDMA/ HSPA/HSPA+
  • WLAN (802.11a/b/g/p/j/n)
  • Not available
M9420A VXT PXIe Vector Transceiver M9420A VXT PXIe Vector Transceiver
60 MHz to
■3.8 GHz
■6 GHz
  • 40 MHz
  • 80 MHz
  • 160 MHz
  • Not available
-114 dBc/Hz -164 dBm n/a
  • Flexible Digital Modulation Analysis
  • MATLAB
  • 1xEV-DO
  • cdma2000
  • cdmaOne
  • GPRS/EGPRS
  • GSM/EDGE/EDGE Evolution
  • LTE
  • LTE-A
  • TD-SCDMA
  • W-CDMA/ HSPA/HSPA+
  • 802.16 WiMAX
  • Bluetooth
  • WLAN (802.11a/b/g/p/j/n)
  • WLAN (802.11ac)
  • WLAN (802.11ah)
  • Not available