Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Vector Signal Analyzer

 


Keysight's PXIe vector signal analyzers are ideal for design validation and manufacturing applications that require fast, high quality measurements where quality control, product conformance and test optimization are essential. With a small footprint, speed, scalability repeatability, and the flexibility to configure a solution with a shared processor, frame/chassis, display, and interface, PXIe vector signal analyzers provide the building blocks for your single or multi-channel modular test solution.

Key Features

  • Frequency from 9 kHz to 27 GHz
  • Up to 160 MHz analysis bandwidth
  • Absolute amplitude accuracy of ± 0.15 dB
  • Frequency switching speed of < 150 us

Get consistent, accurate results faster with proven Keysight measurement science

PXIe vector signal analyzers are compatible with Keysight's known and trusted X-Series measurement applications and the 89600 VSA software, so you can count on consistent, repeatable measurement results across form factor and product development lifecycle.
 

Compare All in this Product Collection (3)

Find a Product

  • M9420A VXT PXIe Vector Transceiver M9420A VXT PXIe Vector Transceiver (1) 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

  • M9393A PXIe Performance Vector Signal Analyzer: 50 GHz M9393A PXIe Performance Vector Signal Analyzer: 50 GHz (1) 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • M9391A PXIe Vector Signal Analyzer: 6 GHz M9391A PXIe Vector Signal Analyzer: 6 GHz (1) 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

Related Industries & Technologies