Contact an Expert

VXI Pulse Pattern Generators

The Keysight VXI pulse and pattern generators provide an array of digital signals for your VXI test system. They can be used in mixed-signal system in both parallel and serial applications. They can also generate clocks for synchronization of an automated test system.

  • Pulse Pattern Generators: The E8311/12A Pulse Pattern Generators can provide highly accurate signals up to 330MHz and are useful when serial signals are required.
  • 20MHz Pattern Generators and Timing Modules: The E1451/52A Pattern I/O modules can be used stand-alone or with the E1450A Timing Module to provide accurate timing and control signals. The optional pods extend the module accuracy to the DUT.

1 of 1

Sort:
Consolidated Automated Support System (CASS) - Case Study
Electronic Functional Test of the Consolidated Automated Support System (CASS)

Case Study 2004-07-29

PDF PDF 232 KB