Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

VXI Pulse Pattern Generators

The Keysight VXI pulse and pattern generators provide an array of digital signals for your VXI test system. They can be used in mixed-signal system in both parallel and serial applications. They can also generate clocks for synchronization of an automated test system.

  • Pulse Pattern Generators: The E8311/12A Pulse Pattern Generators can provide highly accurate signals up to 330MHz and are useful when serial signals are required.
  • 20MHz Pattern Generators and Timing Modules: The E1451/52A Pattern I/O modules can be used stand-alone or with the E1450A Timing Module to provide accurate timing and control signals. The optional pods extend the module accuracy to the DUT.
  • E1450A 160 MHz, 12-channel timing module [Discontinued] E1450A 160 MHz, 12-channel timing module [Discontinued] 

    E1450A 160 MHz, 12-channel timing module [Discontinued]

    The E1450A 160 MHz Timing Module is a 2-Slot, C-Size VXIbus register-based module.

  • E1451A 20 MHz Pattern I/O Module [Discontinued] E1451A 20 MHz Pattern I/O Module [Discontinued] 

    E1451A 20 MHz Pattern I/O Module [Discontinued]

    The E1451A 20 MHz Pattern I/O Module is a single slot C-Size VXIbus register-based module.

  • E1452A Terminating 20 MHz Pattern I/O Module [Discontinued] E1452A Terminating 20 MHz Pattern I/O Module [Discontinued] 

    E1452A Terminating 20 MHz Pattern I/O Module [Discontinued]

    Keysight E1452A Terminating 20 MHz Pattern I/O Module

  • E1453A Timing Pod for E1450A 160 MHz Timing Module [Discontinued] E1453A Timing Pod for E1450A 160 MHz Timing Module [Discontinued] 

    E1453A Timing Pod for E1450A 160 MHz Timing Module [Discontinued]

    The E1453A Timing Pod for the E1450A extends measurement accuracy.

  • E1454A Pattern I/O Pod for the E1451A and E1452A Pattern Modules [Discontinued] E1454A Pattern I/O Pod for the E1451A and E1452A Pattern Modules [Discontinued] 

    E1454A Pattern I/O Pod for the E1451A and E1452A Pattern Modules [Discontinued]

    The E1454A Pattern I/O Pod extends measurement accuracy for the E1451A and E1452A.

  • E8311A Pulse Pattern Generator, 165 MHz VXI C-1 [Discontinued] E8311A Pulse Pattern Generator, 165 MHz VXI C-1 [Discontinued] 

    E8311A Pulse Pattern Generator, 165 MHz VXI C-1 [Discontinued]

    The Keysight E8311A, 165 MHz VXI C-1 Pulse Pattern Generator can be used for a wide variety of applications.

  • E8312A Pulse Pattern Generator, 330 MHz VXI C-1 [Discontinued] E8312A Pulse Pattern Generator, 330 MHz VXI C-1 [Discontinued] 

    E8312A Pulse Pattern Generator, 330 MHz VXI C-1 [Discontinued]

    The Keysight E8312A, 330 MHz VXI C-1 Pulse Pattern Generator can be used for a wide variety of applications.