Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

AXIe Chassis & Controllers

AXIe is a new open standard for high-performance, modular instrumentation, and incorporates the best features of other modular formats including VXIbus, LXI and PXI. Keysight has designed a new line of scalable chassis in this new format. Along with controller options, these new AXIe chassis will form the basis of a high-performance, AXIe-based test system.

Keysight AXIe Chassis

In the AXIe form factor, Keysight has multiple choices for chassis and controllers to meet the requirements of most applications.

  • M9502A 2-slot AXIe chassis: This new chassis was designed with transportable applications in mind. It can also be racked occupying only 2U of space.

  • M9505A 5-slot AXIe chassis: Select this chassis when you need more capacity for AXIe modules. This chassis can be used on the bench or in a rack, occupying only 4U of rack space.
  • M9514A 14-slot AXIe chassis and M9521A AXIe system module: This chassis is designed for large systems and is a good alternative to using multiple smaller chassis. While it can be used on a bench, it is primarily intended to be rack-mounted.

Keysight Embedded Controller and Cable I/O solutions

Keysight provides both flexibility and performance while giving you the choice between controller options. Select an embedded controller when you need a compact solution or want a direct connect to the AXIe backplane. Choose the x8 PCIe cable interface for connecting the latest computer hardware to a chassis. If a connection to a lap top is required, select the ExpressCard interface.

1-25 sur 36

Tri:
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-02-27

PDF PDF 2.34 MB
M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Fiche signalétique 2017-01-31

PDF PDF 846 KB
M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Fiche signalétique 2016-12-19

Keysight M9537A AXIe Embedded Controller Specification Guide
Provides a history of specifications (if they change) by serial number for the M9537A AXIe Embedded Controller

Manuel de l'utilisateur 2016-09-23

PDF PDF 1.10 MB
Keysight M9537A AXIe Embedded Controller Security Guide
Provides declassification instructions for the M9537A AXIe Embedded Controller

Manuel de l'utilisateur 2016-09-23

PDF PDF 1.04 MB
Keysight M9537A AXIe Embedded Controller User Guide
Usage, configuration, and service information for the M9537A AXIe Embedded Controller

Manuel de l'utilisateur 2016-09-23

PDF PDF 10.06 MB
Keysight M9537A AXIe Embedded Controller Startup Guide
Installation and for the M9537A AXIe Embedded Controller.startup information

Guide de démarrage rapide 2016-09-23

PDF PDF 2.84 MB
PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

Présentation technique 2016-06-20

PDF PDF 2.40 MB
M9502A/M9505A Firmware Revision Guide
Details the process to update the firmware on the M9502A and M9505A AXIe chassis.

Manuel de l'utilisateur 2015-07-28

PDF PDF 1.99 MB
M950x AXIe Chassis Soft Front Panel
Background and how to use information on the Soft Front Panel.

Fichier d'aide 2015-07-21

ZIP ZIP 2.06 MB
M950x AXIe Chassis LabVIEW G Programming Information
This help file contains LabVIEW G programming guidelines and reference information for the M950x 18-Slot PXIe Chassis.

Fichier d'aide 2015-07-21

ZIP ZIP 2.47 MB
M9514A AXIe 14-Slot Chassis and M9521A AXIe System Module – Service Guide
Provides information on troubleshooting and servicing your AXIe 14-Slot Chassis and System Module.

Manuels d'entretien 2015-07-02

PDF PDF 21 MB
Simplify Complex High-speed Multichannel Acquisition Systems in Big Physics Experiments-Application
This application note overview describes the use of Keysight modular products for high-speed multichannel acquisition systems in big physics experiments.

Notes d’application 2015-05-28

Keysight M9502A 2-Slot and M9505A 5-Slot AXIe Chassis - User's Guide
Usage, configuration, and service information for the M9502A and M9505A AXIe chassis.

Manuel de l'utilisateur 2014-09-01

PDF PDF 9.22 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - User's Guide
Provides user information for the M9514A AXIe 14-slot Chassis and the M9521A AXIe System Module.

Manuel de l'utilisateur 2014-09-01

PDF PDF 11.50 MB
M9502A 2-Slot and M9505A 5-Slot AXIe Chassis - Startup Guide
Installation and startup information for the M9502A and M9505A AXIe chassis.

Guide de démarrage rapide 2014-09-01

PDF PDF 2.58 MB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Guide de références 2014-08-01

M9521A AXIe System Module - Startup Guide
Provides information to install the M9521A in an AXIe chassis and begin using the module.

Guide de démarrage rapide 2014-08-01

PDF PDF 1.29 MB
M9514A AXIe 14-slot Chassis - Startup Guide
Information to start using the M9514A AXIe 14-Slot Chassis.

Guide de démarrage rapide 2014-08-01

PDF PDF 1.88 MB
Y1225A Rack Mount Kit - Installation Note
Installation Note fo the Y1225A Rack Mount Kit.

Manuel d’installation 2014-08-01

PDF PDF 1.18 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Specifications Guide
Provides specification history for the M9514A AXIe 14-Slot Chassis and the M9521A AXIe System Module (ASM).

Fiche signalétique 2014-08-01

PDF PDF 745 KB
M9048A PCIe Desktop Adapter - Installation Guide
Keysight's M9048A host adapter is installed in a host computer's PCIe x8 or x16 slot. It extends the PCIe bus connectivity to PCIe external devices such as the Keysight M9502A or M9505A AXIe chassis or the Keysight M9021A PCIe Cable Interface module in the M9018A PXIe chassis.

Manuel d’installation 2014-08-01

M9514A AXIe 14-slot Chassis - Site Preparation and Installation Guide
Provides unpacking and installation instructions for the M9514A AXIe 14-Slot Chassis.

Manuel d’installation 2014-08-01

PDF PDF 7.43 MB
Y1226A Rack Mount Kit - Installation Gudie
Installation Gudie for the Y1226A Rack Mount Kit.

Manuel d’installation 2014-08-01

PDF PDF 2.15 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Security Guide
Provides information on memory clearing (sanitization) of the M9514A chassis and the M9521A ASM.

Manuel de l'utilisateur 2014-08-01

PDF PDF 1.23 MB

1 2 Page suivante