Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AXIe Logic Analysis & Protocol Test

Keysight's AXIe Modular Logic Analysis and Protocol test modules and powerful analysis software provide essential capabilities for engineers working on fast digital designs and chipsets using high speed parallel and serial buses, such as DDR and PCI Express Gen 3.

The AXIe modular analyzers help you transparently record in real-time the traffic patterns between two digital devices and easily visualize the trace information from bit level to the transaction level with the right decoding capabilities.

Flexible architecture

The AXIe flexible, scalable architecture enables multiple Logic Analysis modules to be combined for time correlated measurements on multiple buses in a system

Industry standard GUI for effective measurements

Keysight’s GUI offers a wide range of time-correlated views into your system, including signal integrity, state and timing measurements, as well as protocol level views and compliance test.
 

Related Products & Solutions

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

  • no image available AXIe Chassis & Controllers 

    AXIe Chassis & Controllers

    Build high-performance AXIe test systems by starting with Keysight AXIe chassis and controllers.