Contact an Expert

AXIe Logic Analysis & Protocol Test

Keysight's AXIe Modular Logic Analysis and Protocol test modules and powerful analysis software provide essential capabilities for engineers working on fast digital designs and chipsets using high speed parallel and serial buses, such as DDR and PCI Express Gen 3.

The AXIe modular analyzers help you transparently record in real-time the traffic patterns between two digital devices and easily visualize the trace information from bit level to the transaction level with the right decoding capabilities.

Flexible architecture

The AXIe flexible, scalable architecture enables multiple Logic Analysis modules to be combined for time correlated measurements on multiple buses in a system

Industry standard GUI for effective measurements

Keysight’s GUI offers a wide range of time-correlated views into your system, including signal integrity, state and timing measurements, as well as protocol level views and compliance test.
 

  • U4154A 4 Gb/s AXIe-based Logic Analyzer Module U4154A 4 Gb/s AXIe-based Logic Analyzer Module 

    U4154A 4 Gb/s AXIe-based Logic Analyzer Module

    • Highest confidence in measurement accuracy
    • Eye scans for signal integrity insight
    • Burst trigger, up to 4 bursts of 8
       

  • U4154B 4 Gb/s State Mode Logic Analyzer Module U4154B 4 Gb/s State Mode Logic Analyzer Module 

    U4154B 4 Gb/s State Mode Logic Analyzer Module

    • Two data rate options: 4 Gb/s on 68 ch with 2.5 Gb/s on 132 ch, or 2.8 Gb/s on 68 ch with 1.4 Gb/s on 132 ch
    • Merge up to three U4154B modules
    • Reliable measurements on eye openings as small as 100 ps by 100 mV

  • U4301A PCIe Analyzer U4301A PCIe Analyzer 

    U4301A PCIe Analyzer

    • NVMe data analysis with data overview and detailed decoding
    • Detailed Performance analysis of throughput and response time
    • Lane view with packet highlighting to show the actual data on the bus

  • U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces 

    U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces

    • MIPI™ D-PHY CSI-2 and DSI link turn-on and debug
    • Camera Interface prototype turn-on and characterization
    • Display Interface prototype turn-on and signal processing software development
    • Media and Application Processor integration and troubleshooting

  • U4431A MIPI M-PHY Protocol Analyzer U4431A MIPI M-PHY Protocol Analyzer 

    U4431A MIPI M-PHY Protocol Analyzer

    • View single or multiple MIPI M-PHY busses in one interface
    • Deep memory to capture long periods of system traffic
    • Powerful triggers to isolate errors and detailed traffic conditions

  • U4998A HDMI and MHL Protocol/Audio/Video Analyzer and Generator Module [Discontinued] U4998A HDMI and MHL Protocol/Audio/Video Analyzer and Generator Module [Discontinued] 

    U4998A HDMI and MHL Protocol/Audio/Video Analyzer and Generator Module [Discontinued]

    • Obtain HDMI or MHL CTS certification on the first pass by performing in-house testing with the same equipment used by ATCs
    • Automate your HDMI and MHL testing by remotely controlling the U4998A
       

  • U4998U HDMI and MHL Protocol/Audio/Video Analyzer and Generator Upgrades [Discontinued] U4998U HDMI and MHL Protocol/Audio/Video Analyzer and Generator Upgrades [Discontinued] 

    U4998U HDMI and MHL Protocol/Audio/Video Analyzer and Generator Upgrades [Discontinued]

    The U4998U allows you to upgrade the capabilities of a U4998A HDMI and MHL protocol / audio / video analyzer and generator module after purchase.