Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Digital Multimeters - DMM

The Keysight M918xA Series, 6½ digit PXI DMMs measure common parameters such as DCV, DCI, ACV, ACI, 2- and 4-wire resistance, capacitance, temperature, frequency and period.  The Series offers up to 40 ppm basic 1-year DCV accuracy and inputs up to 300 volts.

All three PXI-DMMs deliver market-leading speed at their price points, measuring up to 15,000 readings/s with a maximum single-reading rate of 66 µs.  These fast reading speeds translate into higher test system throughput and lower cost of test. Advanced triggering, enhanced functionality, and a full suite of free software simplify system integration and operation.

Compare All PXI Digital Multimeters (3)

Find a PXI Digital Multimeter

  • M9181A PXI Digital Multimeter, 6½ digit, Basic Features M9181A PXI Digital Multimeter, 6½ digit, Basic Features (1) 

    M9181A PXI Digital Multimeter, 6½ digit, Basic Features

    The Keysight M9181A 6½ digit PXI digital multimeter (DMM) offers the most common measurement functions at a low cost. The M9181A provides six built-in measurement types with all the reliability and stability you would expect from a Keysight PXI DMM.

  • M9182A PXI Digital Multimeter, 6½ digit, High Performance M9182A PXI Digital Multimeter, 6½ digit, High Performance (1) 

    M9182A PXI Digital Multimeter, 6½ digit, High Performance

    The Keysight M9182A is a 1-slot, PXI-H DMM with excellent accuracy and speed. The M9182A provides 10 built-in measurement types for greater flexibility.

  • M9183A PXI Digital Multimeter, 6½ digit, Enhanced Performance M9183A PXI Digital Multimeter, 6½ digit, Enhanced Performance (1) 

    M9183A PXI Digital Multimeter, 6½ digit, Enhanced Performance

    The Keysight M9183A is a 1-slot, PXI-H DMM with enhanced functionality and increased speed beyond the M9182A for your most demanding applications.