Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Compare Products

Prezzi soggetti a variazione.

Select Features

2 of 2 product matches

Sort:
Product Description Form Factor Number of Inputs Max Input Voltage Number of Outputs Maximum Output Voltage
E1458A 96-Channel Digital I/O E1458A 96-Channel Digital I/O
96-Channel Digital I/O n/a 96 TTL 96 TTL V
E1459A 64-Channel Isolated Digital Input/Interrupt E1459A 64-Channel Isolated Digital Input/Interrupt
64-Channel Isolated Digital Input/Interrupt n/a 64 48 0 n/a V