Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

VXI Digital IO

Keysight Technologies offers digital I/O modules to meet your needs for digital sensing and control of simple devices, and digital functional testing.

The VXI modular digital I/O modules are available from 16-bit to 96-bit including a 72-channel digital output/relay driver.

Compare All VXI Digital IO (2)

Find a VXI Digital IO

  • E1458A 96-Channel Digital I/O E1458A 96-Channel Digital I/O (1) 

    E1458A 96-Channel Digital I/O

    The Keysight E1458A is a C-size, 1-slot, register-based VXI module that offers twelve 8-bit bi-directional data ports.

  • E1459A 64-Channel Isolated Digital Input/Interrupt E1459A 64-Channel Isolated Digital Input/Interrupt (1) 

    E1459A 64-Channel Isolated Digital Input/Interrupt

    The Keysight E1459A is a C-size, 1-slot, register-based VXI module. It is used to sense dc levels and edge transitions up to 48 Vdc.