Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

VXI Modular Digital Multimeters

View Product Collection Details

Prices are subject to change without notice.

Select Features

2 of 2 product matches

Sort:
Product Description Measurements DC Accuracy Reading Speed Connectivity Type
E1411B 5.5-Digit Multimeter, C-Size E1411B 5.5-Digit Multimeter, C-Size
5.5-Digit Multimeter is a C-size, 1-slot, register-based VXI module
  • 2- & 4-wire resistance
  • Temperature
  • DC volts
  • AC volts
0.023 % 13001 rdgs/s
  • VXI
  • Modular
E1412A 6.5-Digit High-Accuracy Multimeter C-Size E1412A 6.5-Digit High-Accuracy Multimeter C-Size
6.5-Digit Multimeter is a C-size, 1-slot, message-based VXI module
  • DC & AC current
  • 2- & 4-wire resistance
  • Frequency & period
  • DC volts
  • AC volts
0.0019 % 1000 rdgs/s
  • VXI
  • Modular