Contact an Expert

PCI/PCIe/VME OEM Component Digitizers

High-speed digitizers as OEM components

If you plan to design-in high speed data converters as OEM components into your own products, Keysight provides you the latest ADC technology and knowledge to support your project development.

Our OEM components high-speed digitizers cover the following range of specifications and capabilities:

  • 100 MS/s to 8 GS/s on one or more channels
  • Vertical resolution of 8, 10, 12 or 14 bits
  • Bandwidths of up to 3 GHz
  • Flexible acquisition memory
  • Fast data throughput
  • On-board real-time signal processing using FPGA
  • Include both analog-to-digital (ADC) and digital-to-analog converters (DAC) functionalities
  • Firmware development kit available on demand

When you choose our high-speed digitizer technologies, your projects can benefit in 5 important ways:

  • Faster time to market
  • Smaller size and lower power consumption
  • Better measurement fidelity and signal integrity
  • Higher measurement throughput
  • Lower total cost of ownership (TCO)

If you want to learn more about the advantages of designing in our high-speed digitizers, you can download our OEM brochure when you click here

Typical Applications

Typical applications include: medical imaging, data storage, semiconductor, ATE, lidar, laser radar, non-destructive testing, software defined radio, signal repetition, data streaming, spectroscopy and environmental monitoring.

Interested in another kind of high-speed digitizer? Check our Data converter selection guide

  • U1067A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] U1067A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] 

    U1067A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued]

    High-speed PCI digitizers, 1 channel, 500 MS/s – 1 GS/s, 150-250 MHz

  • U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing 

    U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing

    • Up to 2 GS/s sampling rate
    • 2 or 8 channels with 8-bit resolution and a DC to 500 MHz frequency range
    • Support for loading custom real-time processing
    • Suitable for applications such as analytical time-of-flight , laser ranging, ultrasound medical imaging

  • U1069A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] U1069A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued] 

    U1069A Acqiris 8-bit High-Speed PCI Digitizers [Discontinued]

    High-speed PCI digitizers, 1-2 channels, 500 MS/s - 2 GS/s, 500 MHz - 1 GHz

  • U1070A Acqiris 12-bit High-Speed PCI Digitizers [Discontinued] U1070A Acqiris 12-bit High-Speed PCI Digitizers [Discontinued] 

    U1070A Acqiris 12-bit High-Speed PCI Digitizers [Discontinued]

    • U1070A-001 Acqiris DP 310 single-channel, 420 MS/s
    • U1070A-002 Acqiris DP308 single-channel, 200 MS/s
    • U1070A-003 Acqiris DP306 single-channel, 100 MS/s DP

  • U1071A Acqiris 8-bit High-Speed PCI Digitizer U1071A Acqiris 8-bit High-Speed PCI Digitizer 

    U1071A Acqiris 8-bit High-Speed PCI Digitizer

    High-speed PCI digitizers, 2 channels, 0.5-2 GS/s, 150 MHz - 1 GHz, designed for an easy integration into embedded OEM systems. Feature high throughput and low power consumption (15W).

  • U1083A Acqiris 10 to 14-bit High-Speed VME/VXS Modules U1083A Acqiris 10 to 14-bit High-Speed VME/VXS Modules 

    U1083A Acqiris 10 to 14-bit High-Speed VME/VXS Modules

    High-speed VME/VXS modules, 125 MS/s - 2 GS/s, 500 MHz - 3 GHz with on-board Xilinx Virtex-4 and Virtex-5 FPGAs and firmware development kit

  • U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing 

    U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing

    • 8-bit high-speed PCIe digitizer with FPGA
    • Up to 4 GS/s sampling rate, up to 1.5 GHz bandwidth, 512MB on board memory
    • Ideal for time-of-flight, lidar and electron spin resonance microscopy applications

  • U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing 

    U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing

    • Up to 3.2 GS/s sampling rate
    • 2 channels with 12-bit resolution and a DC to 2 GHz frequency range
    • Support for loading custom real-time processing
    • Suitable for applications such as OCT, TOF or environmental monitoring.

  • U5340A FPGA Development Kit for High-Speed Digitizers U5340A FPGA Development Kit for High-Speed Digitizers 

    U5340A FPGA Development Kit for High-Speed Digitizers

    • Integrate your IP advanced real-time signal processing algorithm within high-speed digitizers.
    • Shorten your time-to-market with turn-key, easy-to-use development flow and debug
    • Achieve multi GS/s real-time processing using your IP