Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

PXI Oscilloscopes & Digitizers

View Product Collection Details

Prices are subject to change without notice.

Select Features

9 of 9 product matches

Sort:
Product Max. Sampling Rate Max. Bandwidth ADC Resolution Channels Max. Memory Full Scale Range (FSR) Input Impedance Form Factor Digitizer Type
M9242A PXIe Modular Oscilloscope M9242A PXIe Modular Oscilloscope
5 GSa/s 1 ch, 2.5 GSa/s 2 ch 500 MHz 8-bit / 12-bit with averaging 2 4 Mpt ±1 mV to ±8 V (50 Ω)
±1 mV to ±5 V with up to ±50 V (1 MΩ)
50 Ω / 1 MΩ AC or DC coupled PXIe
  • Digitizers and Scopes
  • High Speed Digitizing Scope
M9243A PXIe Modular Oscilloscope M9243A PXIe Modular Oscilloscope
5 GSa/s 1 ch, 2.5 GSa/s 2 ch 1 GHz 8-bit / 12-bit with averaging 2 4 Mpt ±1 mV to ± 8 V (50 Ω)
±1 mV to ± 5 V (1 MΩ)
50 Ω / 1 MΩ AC or DC coupled PXIe
  • Digitizers and Scopes
  • High Speed Digitizing Scope
M9241A PXIe Modular Oscilloscope M9241A PXIe Modular Oscilloscope
5 GSa/s 1 ch, 2.5 GSa/s 2 ch 200 MHz 8-bit / 12-bit with averaging 2 4 Mpt ±1 mV to ±8 V (50 Ω)
±1 mV to ±5 V with up to ±50 V (1 MΩ)
50 Ω / 1 MΩ AC or DC coupled PXIe
  • Digitizers and Scopes
  • High Speed Digitizing Scope
M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit
500 MSa/s 200 MHz 14-bit 2 2 GB ±62.5 mV to ±4 V (50 Ω)
±100 mV to ±8 V (1 MΩ)
50 Ω / 1 MΩ AC or DC coupled PXIe 2-slot
  • Digitizers and Scopes
  • High Speed Digitizing
  • Digitizer and AWG Combos
M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit
100 MS/s 100 MHz (using undersampling) 14-bit 4-8 2 GB ±200 mV to ±3 V (50 Ω)
±100 mV to ±10 V (1 MΩ)
50 Ω / 1 MΩ AC or DC coupled PXIe 2-slot
  • Digitizers and Scopes
  • High Speed Digitizing
  • Digitizer and AWG Combos
M3102A PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz M3102A PXIe Digitizer  500 MSa/s, 14 bit, 200 MHz
500 MSa/s 200 MHz 14-bit 2-4 2 GB ±62.5 mV to ± 4 V (50 Ω)
±100 mV to ±8 V (1 MΩ)
50 Ω / 1 MΩ AC or DC coupled PXIe 2-slot
  • Digitizers and Scopes
  • High Speed Digitizing
M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz
100 MS/s 100 MHz (using undersampling) 14-bit 4-8 2 GB ±200 mV to ±3 V (50 Ω)
±100 mV to ±10 V (1 MΩ)
50 Ω / 1 MΩ AC or DC coupled PXIe 1-slot
  • Digitizers and Scopes
  • High Speed Digitizing
M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing
3.2 GSa/s 2 GHz 12-bit 1-2 4 GB Dual, 1 V and 2 V 50 Ω ±2 % PXIe, 2 -slot, fully shielded, design-in cooling
  • High Speed Digitizing
M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory
20 MSa/s 20 MHz (Typical) 16-bit 2 32 MSa/Ch ±256 V 1 MΩ / 40 pF PXle ,1 slot , <29 W 
  • Digitizers and Scopes