Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Comparer les produits

PXI Oscilloscopes & Digitizers

Visionner les détails

Prix sujets à modification sans préavis.

Sélectionner les caractéristiques

9 sur 9 product matches

Sort:
Produit Max. Sampling Rate Max. Bandwidth ADC Resolution Channels Max. Memory Full Scale Range (FSR) Input Impedance Form Factor Digitizer Type
M9242A PXIe Modular Oscilloscope M9242A PXIe Modular Oscilloscope
5 GSa/s 500 MHz 8-bit / 12-bit with averaging 2 4 Mpt 1 mV to 8 V 50 Ω / 1 MΩ AC or DC coupled PXIe
  • Digitizers and Scopes
  • High Speed Digitizing Scope
M9243A PXIe Modular Oscilloscope M9243A PXIe Modular Oscilloscope
5 GSa/s 1 GHz N/A 2 N/A N/A N/A PXIe
  • Digitizers and Scopes
  • High Speed Digitizing Scope
M9241A PXIe Modular Oscilloscope M9241A PXIe Modular Oscilloscope
5 GSa/s 200 MHz N/A 2 N/A N/A N/A PXIe
  • Digitizers and Scopes
  • High Speed Digitizing Scope
M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit
N/A N/A N/A N/A N/A N/A N/A N/A N/A
M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit
100 MS/s 100 MHz 14-bit 4-8 2 GB ± 10 V for 1 MΩ and ± 3 V for 50Ω n/a PXIe 2-slot
  • Digitizers and Scopes
M3102A PXIe Digitizer 500 MSa/s, 14 bit, 500 MHz M3102A PXIe Digitizer  500 MSa/s, 14 bit, 500 MHz
N/A N/A N/A N/A N/A N/A N/A N/A N/A
M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz
100 MS/s 100 MHz 14-bit 4-8 2 GB ± 10 V for 1 MΩ and ± 3 V for 50Ω n/a PXIe 1-slot
  • Digitizers and Scopes
M9203A PXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver M9203A PXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver
3.2 GS/s 2 GHz 12-bit 1 - 2 4 GB N/A 50 Ω ±2 % PXIe, 2 -slot, fully shielded, design-in cooling
  • High Speed Digitizing
M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory
20 MSa/s 20 MHz (Typical) 16-bit 2 32 MSa/Ch ±256 V 1 MΩ / 40 pF PXle ,1 slot , <29 W 
  • Digitizers and Scopes