Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Microwave Switches

M9155/6/7C PXI Hybrid switch modules

Keysight Technologies – Your one stop switching solution provider

Keysight has been a leading designer and manufacturer of RF and microwave switches in the global marketplace for more than 60 years. RF and microwave switches are used extensively in microwave test systems for signal routing between instruments and devices under test (DUT).

Keysight designs and manufacturers a comprehensive range of RF and microwave switches to meet your switching requirements. Other than connectorized switches, Keysight also offers switch modules that operate across a broad frequency range and come in a variety of configurations. Designed with high accuracy and repeatability for automated test and measurement, signal monitoring and routing applications, Keysight switches have a proven track record for high performance, quality and reliability.

They are used in applications such as Automatic Test Equipment (ATE), RF communications measurement and RF parametric measurements where a rugged switching module is needed in high density switching systems.

  • M9155C PXI Hybrid Dual SPDT Coaxial Switch, DC to 26.5 GHz, Unterminated M9155C PXI Hybrid Dual SPDT Coaxial Switch, DC to 26.5 GHz, Unterminated 

    M9155C PXI Hybrid Dual SPDT Coaxial Switch, DC to 26.5 GHz, Unterminated

    The Keysight M9155C PXI Hybrid Dual SPDT switch module provides an exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 10 million cycles.

  • M9156C PXI Hybrid Dual Transfer Switch, DC to 26.5 GHz M9156C PXI Hybrid Dual Transfer Switch, DC to 26.5 GHz 

    M9156C PXI Hybrid Dual Transfer Switch, DC to 26.5 GHz

    The Keysight M9156C PXI Hybrid Dual Transfer switch module provides an exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 5 million cycles.

  • M9161D PXI Solid State Dual SP4T Switch Module, 50 MHz to 20 GHz M9161D PXI Solid State Dual SP4T Switch Module, 50 MHz to 20 GHz 

    M9161D PXI Solid State Dual SP4T Switch Module, 50 MHz to 20 GHz

    • Long life cycles
    • Fast switching speed of 60 us
    • Unmatched isolation and low insertion loss
       

  • M9157C PXI Hybrid Single SP6T Switch, DC to 26.5 GHz, Terminated M9157C PXI Hybrid Single SP6T Switch, DC to 26.5 GHz, Terminated 

    M9157C PXI Hybrid Single SP6T Switch, DC to 26.5 GHz, Terminated

    The Keysight M9157C PXI Hybrid Single SP6T switch module provides exceptional 0.03 dB insertion loss repeatability, high isolation, low SWR with a long operating life up to 5 million cycles.

  • M9155CH40 PXIh-Coaxial Switch: DC to 40 GHz, Dual SPDT, Unterminated M9155CH40 PXIh-Coaxial Switch: DC to 40 GHz, Dual SPDT, Unterminated 

    M9155CH40 PXIh-Coaxial Switch: DC to 40 GHz, Dual SPDT, Unterminated

    • M9155CH40 PXI Hybrid Dual SPDT switch
    • DC to 40 GHz, Unterminated
    • 0.03 dB insertion loss repeatability guaranteed

  • M9156CH40 PXIh-Coaxial Switch: DC to 40 GHz, Dual Transfer M9156CH40 PXIh-Coaxial Switch: DC to 40 GHz, Dual Transfer 

    M9156CH40 PXIh-Coaxial Switch: DC to 40 GHz, Dual Transfer

    • M9156CH40 PXI Hybrid Dual Transfer switch
    • DC to 40 GHz
    • 0.03 dB insertion loss repeatability guaranteed
       

  • M9157CH40 PXIh-Coaxial Switch: DC to 40 GHz, Single SP6T, Terminated M9157CH40 PXIh-Coaxial Switch: DC to 40 GHz, Single SP6T, Terminated 

    M9157CH40 PXIh-Coaxial Switch: DC to 40 GHz, Single SP6T, Terminated

    • M9157CH40 PXI hybrid single SP6T switch
    • DC to 40 GHz, Terminated
    • 0.03 dB insertion loss repeatability guaranteed