Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

PXI Multiplexers

The PXI Multiplexer modules deliver high-speed signal routing of many different channels to a single point and are ideal for routing multiple analog signals to a measurement device in automated test environments (ATE) or data acquisition systems. Available in 1-wire or 2-wire configurations, the PXI Multiplexer switches can operate in a break-before-make mode, ensuring no two points are connected at the same time, or, if needed, multiple channels can be connected simultaneously. Choose between the high-speed, long life reed relays capable of switching up to 100Vrms with up to 20W of power, or the higher power armature relays which are capable of switching up to 100Vrms, with up to 60W of power.

Installation and configuration is fast and easy with standard cable connections or an optional connector block, soft front panels and Keysight connection expert. In addition, software drivers support the most common programming environments such as Visual Studio®, C, C++, Visual Basic, MATLAB® and LabVIEW™.

Visual Studio is a registered trademark of Microsoft Corporation in the United States and/or other countries.
MATLAB is a U.S. registered trademark of The Math Works, Inc.
LabView is a registered trademark of National Instruments.

Comparer tout dans cette collection de produits (3)

Trouver un produit

Produits associés et solutions

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments