HIGHLIGHTS

Application-focused specs

  • 32-channels for high pin count voltage acquisition
  • 16-bit resolution for positive voltage measurements
  • Large input range 1mV to 100V

Functionality

  • High speed parallel voltage acquisition
  • Auto ranging capability for flexible voltage input ranges

Performance characteristics

  • 5V input range: 1mV to 5V
  • 100V input range: 20mV to 100V
  • Sampling rate: 250kS/s per channel

The M9216A is a high voltage data acquisition module that allows simultaneous measurement of eight channels of positive voltages ranging from 1 mV to 100 V. Each channel comes with a concurrent 5 V and 100 V measurement range, with every channel capable of acquiring very low and very high voltages without the need for switching ranges.

The module also comes with a built-in 32 to eight multiplexer enabling 32 measurement ports to be connected to the eight acquisition channels expanding it to a full 32-channel voltage acquisition module. Alternatively, these channels can also be routed via an auxiliary output connector for additional measurements without requiring extra multiplexers or pin matrix cards.

The module is capable of doing fast parallel voltage level measurements, which is ideal for the automotive industry since most automotive applications do not require negative voltage measurements. The 16-bit ADC is fully used for positive voltages, giving it better resolution, hence better accuracy.

Learn more about Keysight Automotive Electronics Functional Test Systems

Key Specifications

Acquire Rate
250 kSa/s
Channels/Crosspoints
32
Inputs/Outputs
0 - 50 Volts
51 - 125 Volts
Maximum Inputs/Outputs (V, I)
100V
Module Type
Multifunction
Simultaneous ADC
Platform
PXI
Acquire Rate
Channels/Crosspoints
Inputs/Outputs
Maximum Inputs/Outputs (V, I)
Module Type
Platform
250 kSa/s
32
0 - 50 Volts
51 - 125 Volts
100V
Multifunction
Simultaneous ADC
PXI
Mehr anzeigen
Acquire Rate:
250 kSa/s
Channels/Crosspoints:
32
Inputs/Outputs:
0 - 50 Volts
51 - 125 Volts
Maximum Inputs/Outputs (V, I):
100V
Module Type:
Multifunction
Simultaneous ADC
Platform:
PXI

Standard Configurations

M9216A PXI 32-channel High Voltage Data Acquisition

Interested in a M9216A?

Featured Resources for M9216A PXI 32-channel High Voltage Data Acquisition

Alle Ressourcen anzeigen

Alle Ressourcen anzeigen

Want help or have questions?