Sprechen Sie mit einem Experten

PXI Data Acquisition - DAQ

The PXI data acquisition modules deliver high-performance multi-channel signal measurement in the standard PXI platform, ranging from 1 mV to 100 V.

Installation and configuration is fast and easy with standard connectors, soft front panels and Keysight connection expert. In addition, software drivers support the most common programming environments such as Visual Studio®, C, C++, Visual Basic, MATLAB® and LabVIEW™.

PICMG and the PICMG logo, CompactPCI and the CompactPCI logo, are US registered trademarks of the PCI Industrial Computers Manufacturers Group.“PCIe” and “PCI EXPRESS” are registered trademarks and/or service marks of PC-SIG. Microsoft, Windows, Visual Studio, Visual C++, Visual C#, and Visual Basic are either registered trademark or trademarks of Microsoft Corporation in the United States and/or other countries.

  • M9216A PXI 32-channel High Voltage Data Acquisition M9216A PXI 32-channel High Voltage Data Acquisition 

    M9216A PXI 32-channel High Voltage Data Acquisition

    The M9216A is a multi-channel, large range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously, making it ideal for automated test equipment (ATE) in automotive electronic applications.