Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

PXI Bit Error Rate Testers

The Keysight PXI modules address the test of photonic and conventional components in the telecommunications, data communications and computing markets for Bit Error Rate, Eye Diagram analysis, mask and jitter testing. For the manufacturing industry, this unique test solution combines a modular Bit Error Ratio Tester (BERT) and a Digital Communications Analyzer (DCA), providing a very wide bit rate coverage and excellent performance. Products include a Bit Error Ratio Tester, a Digital Communications Analyzer, a Pattern Generator, and a PXI Synthesizer all suitable for bitrates up to 10.3125 Gb/s.

Features

  • Eye diagram, mask analysis and jitter testing in a single instrument
  • Low cost and high throughput - ideal for manufacturing environments.
  • Small, compact and scalable

PICMG and the PICMG logo, CompactPCI and the CompactPCI logo, AdvancedTCA and the AdvancedTCA logo are US registered trademarks of the PCI Industrial Computers Manufacturers Group.“PCIe” and “PCI EXPRESS” are registered trademarks and/or service marks of PC-SIG. Microsoft, Windows, Visual Studio, Visual C++, Visual C#, and Visual Basic are either registered trademark or trademarks of Microsoft Corporation in the United States and/or other countries.

  • N2100B PXIT Digital Communications Analyzer [Discontinued] N2100B PXIT Digital Communications Analyzer [Discontinued] 

    N2100B PXIT Digital Communications Analyzer [Discontinued]

    The N2100B PXIT 10.3 Gb/s Digital Communications Analyzer is a 4-slot module that performs accurate eye diagram analysis to characterize the quality of transmitters from 155Mb/s to 10.3125 Gb/s.

  • N2101B PXIT Bit Error Ratio Tester [Discontinued] N2101B PXIT Bit Error Ratio Tester [Discontinued] 

    N2101B PXIT Bit Error Ratio Tester [Discontinued]

    • Single instrument 3-slot wide PXI card containing pattern generation with error detection
    • Bit error display over time
    • Easily combined with DCA, Synthesizer, Pattern Generator or multiple BERT modules
    • Automatic clock data align
    • Jitter Bathtub display

  • N2102B PXIT Pattern Generator [Discontinued] N2102B PXIT Pattern Generator [Discontinued] 

    N2102B PXIT Pattern Generator [Discontinued]

    • 2-slot module generating a number of low jitter patterns at rates up to 10.3125 Gb/s.
    • Enables complete coverage from 622 Mb/s to 10.3125 Gb/s
    • Improved jitter & transition times.

  • N2099A PXI Synthesizer [Discontinued] N2099A PXI Synthesizer [Discontinued] 

    N2099A PXI Synthesizer [Discontinued]

    The N2099A Synthesizer is a 2-slot module that covers a 2 GHz tuning range and is available at two center frequencies 5.25 GHz and 10.5 GHz.