Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

VXI Arbitrary Waveform Generators

With Keysight Technologies' waveform generators, you can create a wide range of test signals including stimulating heartbeats and vibrations.

Keysight's Arbitrary Function and Waveform generators provide standard built-in waveforms plus the ability to create complex, arbitrary waveforms

The Keysight E1441A Arbitrary Waveform Generator:

  • C-size, 1-slot, message- based VXI module
  • Uses direct digital synthesis to deliver outstanding functionality at a price far below comparable, rival arbitrary function generators.

The Keysight E1445A Arbitrary Function Generator:

  • C-size, one-slot, message-based VXI module
  • Provides the flexibility to produce virtually any waveform needed 

1-12 of 12

Sort:
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-02-27

PDF PDF 2.34 MB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

E1441A Arbitrary Waveform Generator User's/Service/Programming Manual
User/service and SCPI programming manual for the E1441A function/arbitrary waveform generator.

User Manual 2012-09-30

PDF PDF 6.23 MB
E1445A Arbitrary Function Generator - Service Manual
This manual contains information required to test, troubleshoot, and repair the Keysight E1445A C-Size VXI Arbitrary Function Generator

Service Manual 2012-09-01

PDF PDF 884 KB
E1445A Arbitrary Function Generator Module - User’s Manual and SCPI Programming Guide
This manual contains information required to test, troubleshoot, and repair the Keysight E1445A C-Size VXI Arbitrary Function Generator

User Manual 2012-09-01

PDF PDF 14.63 MB
PXI Product on YouTube

Demo 2011-12-22

E1445A User's Guide and SCPI Programming Guide
Contains information on module configuration and wiring, SCPI programming, SCPI example programs, an SCPI command reference and more. Manual part number E1445-90005.

User Manual 2006-04-01

PDF PDF 9.70 MB
Multi-channel signals with the Keysight E1440A
The attached Application Note is an example describing the test of vehicle receivers used in Decca-type location systems that require a number of synthesizers to simulate the signals from a number of fixed transmitters. The frequencies, which are multiples of the master transmitter frequency...

Application Note 2004-02-20

PDF PDF 17 KB
E1441A Data Sheet

Data Sheet 2001-09-01

PDF PDF 399 KB
Avionics Test System Means Small Space, Big Savings: Electronic Functional Test Case Study
A large avionics card manufacturer needed to test avionics cards in rigorous conditions in an environmental chamber.

Case Study 2001-05-15

E1445A Data Sheet

Data Sheet 2000-04-01

PDF PDF 420 KB
Environmental Test of Automotive Radio and Engine Controllers (AN 1270-11)
Automotive components such as radios and engine controllers are tested to environmental limits using HP Automatic Test Systems to control the environmental chamber and test the components therein. See Application Note 1270-11 attached to this page for more information.

Application Note 1995-06-01

PDF PDF 108 KB