Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

PXI Arbitrary Waveform Generators

Keysight's PXI arbitrary waveform generator (AWG) deliver unprecedented performance for creation of complex wideband waveforms. High sampling rate and high bit resolution provided in a single instrument enable designers to create ideal waveforms for accurate test of radar, satellite and frequency agile systems. Providing up to 500 MHz of modulation bandwidths and over 65 dBc of spurious free dynamic range, PXI arbitrary waveform generators can be combined with a wideband I/Q upconverter to achieve modulation bandwidth of 1 GHz at microwave frequencies for realistic signal simulations for IF and RF subsystem test.

  • M9336A PXIe I/Q Arbitrary Waveform Generator, 16 bit, 540 MHz, 3 Scalar Channels M9336A PXIe I/Q Arbitrary Waveform Generator, 16 bit, 540 MHz, 3 Scalar Channels 

    M9336A PXIe I/Q Arbitrary Waveform Generator, 16 bit, 540 MHz, 3 Scalar Channels

    • 3 channels with up to 540 MHz BW per channel (1080 MHz I/Q modulation BW)
    • 16 bit amplitude resolution
    • Per channel control of channel skew, gain, and offset

  • M9330A Arbitrary Waveform Generator, 1.25 GS/s, 15 bit M9330A Arbitrary Waveform Generator, 1.25 GS/s, 15 bit 

    M9330A Arbitrary Waveform Generator, 1.25 GS/s, 15 bit

    The M9330A is a high resolution, wide-bandwidth arbitrary waveform generator capable of creating the most realistic waveforms for radar, satellite and frequency agile communications systems.

  • M9331A Arbitrary Waveform Generator, 1.25 GS/s, 10 bit M9331A Arbitrary Waveform Generator, 1.25 GS/s, 10 bit 

    M9331A Arbitrary Waveform Generator, 1.25 GS/s, 10 bit

    The M9331A is a wide-bandwidth arbitrary waveform generator delivering unprecedented performance for the creation of ultra-wideband waveforms, thanks to its excellent signal quality and its 1-25 GS/s sampling rate.

  • M3201A PXIe Arbitrary Waveform Generator, 500 MSa/s, 16 bit, 200 MHz M3201A PXIe Arbitrary Waveform Generator, 500 MSa/s, 16 bit, 200 MHz 

    M3201A PXIe Arbitrary Waveform Generator, 500 MSa/s, 16 bit, 200 MHz

    • 1 slot PXIe 2/4 channel AWG
    • 500 MSa/s, 16 bit, 200 MHz BW (400 MHz IQ)
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • M3202A PXIe Arbitrary Waveform Generator, 1 GSa/s, 14 bit, 400 MHz M3202A PXIe Arbitrary Waveform Generator, 1 GSa/s, 14 bit, 400 MHz 

    M3202A PXIe Arbitrary Waveform Generator, 1 GSa/s, 14 bit, 400 MHz

    • 1 slot PXIe 2 or 4 channel AWG
    • 1 GSa/s, 14 bit, 400 MHz (800 MHz IQ)
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit 

    M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit

    • 2 slot PXIe 2/4 channel AWG and 4/8 channel digitizer
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit 

    M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit

    • 2 slot PXIe 2 channel AWG and 2 channel digitizer
    • Optional real-time sequencing
    • Optional graphical FPGA design environment