Contact an Expert

PXI Products

Performance, Innovation and Measurement Expertise in the PXI form factor

As we continue to innovate in PXI, our goals are to help you accelerate time-to-market and achieve a lower cost of test. Through a growing range of PXI and PXIe modular products, Keysight provides quality, performance and measurement expertise to bring you breakthrough capabilities. To help you quickly develop test systems with your software platform of choice, Keysight provides PXI modules with a comprehensive portfolio of instrument drivers, documentation and examples for Microsoft® C/C++, C#, or Visual Basic, MATLAB, VEE, LabVIEW and LabWindows/CVI software platforms.

  • PXI Oscilloscopes & Digitizers PXI Oscilloscopes & Digitizers 

    PXI Oscilloscopes & Digitizers

    Keysight’s wide range of digitizers in PXI format, with on-board processing, sampling rates up to 4 GS/s, bandwidth to 3 GHz and resolution from 8- to 16-bit.

  • PXI Vector Signal Analyzers PXI Vector Signal Analyzers 

    PXI Vector Signal Analyzers

    RF and Microwave Vector Signal Analyzers in a PXI form factor

  • PXI Signal Analyzers PXI Signal Analyzers 

    PXI Signal Analyzers

    • Specified performance up to 26.5 GHz
    • Out-of-band and in-band measurements
    • Consistent, repeatable results across all X-Series signal analyzers
    • X-Series measurement applications

  • PXI Vector Network Analyzers PXI Vector Network Analyzers 

    PXI Vector Network Analyzers

    • Fast, accurate transmission and reflection measurements
    • Two-port or multiport
    • Simultaneously characterize many devices

  • PXI Signal Generator (Signal Sources) PXI Signal Generator (Signal Sources) 

    PXI Signal Generator (Signal Sources)

    • 1 MHz to 3 GHz or 6 GHz
    • CW Sources and Vector Signal Generators
    • 10 µs frequency and amplitude switching speed

  • PXI Data Acquisition - DAQ PXI Data Acquisition - DAQ 

    PXI Data Acquisition - DAQ

    The PXI data acquisition modules deliver modular, high-performance multi-channel signal measurements in the standard PXI platform, ranging from 1 mV to 100 V.

  • PXI Switches PXI Switches 

    PXI Switches

    Reliable, high-speed switching from DC to 26.5 GHz in multiplexer, general purpose and matrix switch configurations.

  • PXI Digital Multimeters - DMM PXI Digital Multimeters - DMM 

    PXI Digital Multimeters - DMM

    Keysight's family of PXI digital multimeters deliver results you can trust

  • PXI Signal Conditioning PXI Signal Conditioning 

    PXI Signal Conditioning

    RF and Microwave signal conditioning modules in a PXI form factor

  • PXI Arbitrary Waveform Generators PXI Arbitrary Waveform Generators 

    PXI Arbitrary Waveform Generators

    Keysight's modular arbitrary waveform generators combine high sample rates and high bit resolution, enabling designers to create waveforms for accurate test of radar, satellite and frequency agile systems.

  • PXI Digital IO Modules PXI Digital IO Modules 

    PXI Digital IO Modules

    Up to 32 bits of digital IO for system monitoring and control

  • PXI Digital to Analog Converters PXI Digital to Analog Converters 

    PXI Digital to Analog Converters

    Keysight's PXI digital to analog converters and V/I sources provide multiple voltage and current output channels.

  • PXI Logic Analysis & Protocol Test PXI Logic Analysis & Protocol Test 

    PXI Logic Analysis & Protocol Test

    • DigRF v4 stimulus and analysis
    • Gear 2 support
    • Multi-link support

  • PXI Chassis and Controllers PXI Chassis and Controllers 

    PXI Chassis and Controllers

    Build high-performance PXI test systems by starting with Keysight PXI chassis and controllers.

  • PXI Software PXI Software 

    PXI Software

    Software tools for PXI Test systems

  • PXI Attenuators PXI Attenuators 

    PXI Attenuators

    • RF signal path attenuation simulation
    • Engineering verification
    • RF receiver sensitivity test
    • Adjacent channel interference

  • PXI Optical Extenders for Instrumentation PXI Optical Extenders for Instrumentation 

    PXI Optical Extenders for Instrumentation

    • 300 kHz to 26.5 GHz or 50 GHz
    • Up to and beyond 1.5 kilometers
    • 30 dB RF amplifier
    • USB extension for remote control

  • Accessories and options for PXI products Accessories and options for PXI products 

    Accessories and options for PXI products

    • Equip your PXI modular products with quality accessories

  • PXI FPGA & Measurement Accelerators PXI FPGA & Measurement Accelerators 

    PXI FPGA & Measurement Accelerators

    Keysight PXI FPGA & measurement accelerator provide DPD/ET measurements embedded in FPGA processing cards. The M9451A PXIe measurement accelerator provides peer-to-peer connectivity and 10x measurement speed of DPD/ET measurements.

PXI Products [Discontinued]
Product support information for your discontinued and obsolete PXI products.