Discutez avec un expert

PCI/PCIe/cPCI/VME Digitizers

The Keysight Acqiris high-speed digitizers product line in PCI, PCI Express® (PCIe™), CompactPCI® (cPCI), and VME form factors covers a wide range of specifications and capabilities:

  • 100 MS/s to 8 GS/s on one or more channels
  • Vertical resolution of 8, 10, 12 or 14 bits
  • Bandwidths of up to 3 GHz
  • Flexible acquisition memory
  • Fast data throughput
  • On-board real-time signal processing using FPGA
  • From single to multi-channels solutions
  • Include both analog-to-digital (ADC) and digital-to-analog converters (DAC) functionalities

Therefore, our products can be tuned to meet the highest measurement needs in commercial, industrial, physics, aerospace and defense applications.

Your application requirements are clear? Select which digitizer is right for you here: Select and compare Modules

Keysight Core technology

Keysight-proprietary technologies—and knowhow—are at the core. These unique elements include data-converter chipsets, analog front-end technology and digital data-handling devices. Together, these application-specific integrated circuits (ASIC), with commercial off-the-shelf (COTS) technologies, provide three key advantages:

  •    Give an easy access to low-power, high-fidelity data acquisition
  • Ensure maximum data throughput to the host processor
  • Reduce measurement time and cost

 

High-speed digitizers as OEM components

If you plan to design-in high speed data converters as OEM components into your own products, Keysight provides you the latest ADC technology and knowledge to support your project development. Typical OEM applications include medical imaging, non-destructive testing, data storage and semi-conductor testing, environmental monitoring and radar.

Multichannel systems

In laboratories around the world, Keysight cPCI instrumentation has become an integral part of advanced experimental systems, whether for system control or experiment observation.

cPCI digitizers and TDC’s provide channel density that is designed for use in multichannel systems. By integrating multiple units into one desktop or rackmount chassis it is possible to create a complete data acquisition system with up to 80 synchronized digitizer acquisition channels or 240 TDC channels in one chassis. Typical multichannel system applications include for example plasma and nuclear physics.

Choose the right high-speed digitizer for your application: Discover our Data converter selection guide

PICMG and the PICMG logo , CompactPCI and the CompactPCI logo, AdvancedTCA and the AdvancedTCA logo are US registered trademarks of the PCI Industrial Computers Manufacturers Group.

“PCIe” and “PCI EXPRESS” are registered trademarks and/or service marks of PCI-SIG

Refine the List

retirer tout le raffinement

By Type of Content

Par catégorie de produit

1-13 of 13

Sort:
MD1 Soft Front Panel Help System - Help File
(Save file to computer before use) Help system for the MD1 Soft Front Panel (SFP). LabVIEW driver for MD1 digitizers. Includes detailed API documentation of all driver functions.

Help File 2014-01-08

U1084A 8-bit High-Speed PCIe Digitizer - User's Manual
(Save file to computer before use) This help document is intended to provide in-depth information and reference material specific to your digitizer product.

User Manual 2013-12-12

U10xx Series Digitizers Startup Guide
Startup Guide for the U10xx series of Keysight Acqiris Products. Provides information on unpacking, inspecting, installation (software and hardware), making instrument connections and verifying operation.

Quick Start Guide 2012-11-27

PDF PDF 4.14 MB
AgMD1 LabVIEW Driver Help System
Help system for the Soft Front Panel (SFP) for MD1 series digitizers. Includes product introduction, tour of the SFP UI, and how-to procedures, and troubleshooting. (Extract this zipped file to a local drive.)

Help File 2012-11-13

CHM CHM 1.34 MB
AgMD1 IVI Driver Help System
Help system for the IVI driver for MD1 digitizers. Includes detailed API documentation of all driver functions. (Extract this zipped file to a local drive.)

Help File 2012-09-28

CHM CHM 1.71 MB
U1084A - High-Speed PCIe Digitizers with On-Board Signal Processing
This brochure explains how to configure the U1084A Acqiris High-Speed PCIe Data Converter with Firmware for Signal Averaging, Peak Analysis or Custom Firmware Development.

Brochure 2012-09-21

PDF PDF 1.71 MB
Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

Brochure 2012-06-25

PDF PDF 1.44 MB
Keysight Acqiris 8-bit Digitizers User's Manual
For use with U106xA, U1071A, U1084A & U1091A (DP and DC series) digitizers.

User Manual 2012-05-01

PDF PDF 1.75 MB
Keysight Acqiris Instruments Programmer’s Reference Manual
Programmer’s Reference Manual: Keysight Acqiris Instruments

Programming and Syntax Guide 2012-04-01

PDF PDF 1.73 MB
Keysight Acqiris Instruments Programmer’s Guide
Programmer’s Guide: Keysight Acqiris Instruments

Programming and Syntax Guide 2012-04-01

PDF PDF 1018 KB
Capturing Events of Long Duration or High Data Volume
This application note describes four system configurations on Keysight digitizers that support data streaming, the potential bottlenecks, and possible solutions to the bottlenecks.

Application Note 2011-05-20

PDF PDF 1.59 MB
Mettez le génie au travail
To support the needs of original equipment manufacturers (OEMs), Keysight offer a range of hardware products, software elements and, for specific customer needs, development services.

Brochure 2011-03-11

PDF PDF 1.61 MB
Discover the Alternatives in Automated Measurements and Testing - Brochure
Discover the Alternatives in Automated Measurements and Testing

Brochure 2010-08-17

PDF PDF 1.79 MB