Sprechen Sie mit einem Experten

PCI/PCIe/cPCI/VME Digitizers

The Keysight Acqiris high-speed digitizers product line in PCI, PCI Express (PCIe), CompactPCI (cPCI), and VME form factors covers a wide range of specifications and capabilities:

  • 100 MS/s to 8 GS/s on one or more channels
  • Vertical resolution of 8, 10, 12 or 14 bits
  • Bandwidths of up to 3 GHz
  • Flexible acquisition memory
  • Fast data throughput
  • On-board real-time signal processing using FPGA
  • From single to multi-channels solutions
  • Include both analog-to-digital (ADC) and digital-to-analog converters (DAC) functionalities

Therefore, our products can be tuned to meet the highest measurement needs in commercial, industrial, physics, aerospace and defense applications.

Your application requirements are clear? Select which digitizer is right for you here: Select and compare Modules

Keysight Core technology

Keysight-proprietary technologies—and knowhow—are at the core. These unique elements include data-converter chipsets, analog front-end technology and digital data-handling devices. Together, these application-specific integrated circuits (ASIC), with commercial off-the-shelf (COTS) technologies, provide three key advantages:

  •    Give an easy access to low-power, high-fidelity data acquisition
  • Ensure maximum data throughput to the host processor
  • Reduce measurement time and cost

 

High-speed digitizers as OEM components

If you plan to design-in high speed data converters as OEM components into your own products, Keysight provides you the latest ADC technology and knowledge to support your project development. Typical OEM applications include medical imaging, non-destructive testing, data storage and semi-conductor testing, environmental monitoring and radar.

Multichannel systems

In laboratories around the world, Keysight cPCI instrumentation has become an integral part of advanced experimental systems, whether for system control or experiment observation.

cPCI digitizers and TDC’s provide channel density that is designed for use in multichannel systems. By integrating multiple units into one desktop or rackmount chassis it is possible to create a complete data acquisition system with up to 80 synchronized digitizer acquisition channels or 240 TDC channels in one chassis. Typical multichannel system applications include for example plasma and nuclear physics.

Choose the right high-speed digitizer for your application: Discover our Data converter selection guide

1-25 of 102

Sort:
U5303A PCIe High-speed Digitizer - User's Manual
(Save file to computer before use.) User information and reference for the U5303A PCIe High-speed Digitizer.

Help File 2014-08-19

CHM CHM 2.69 MB
U5309A PCIe High-speed Digitizer - User's Manual
(Save file to computer before use) This help document is intended to provide in-depth information and reference material specific to your digitizer product.

User Manual 2014-08-19

Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

Brochure 2014-08-02

PDF PDF 1.79 MB
Data Converter Product - Selection Guide
The guide presents the Acqiris family of cards and modules currently available.

Technical Overview 2014-07-15

Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

Application Note 2014-06-24

U5303A PCIe High-speed Digitizer - Startup Guide
The scope of this Startup Guide is to detail the processes of receiving and installing the Keysight U5303A PCIe Digitizer, installing the required software, and verifying basic module operation.

Installation Manual 2014-06-11

PDF PDF 1.18 MB
Signal generation enables cost-effective testing

Application Note 2014-04-07

U5309A PCIe High Speed Digitizer with On-Board Processing - Data Sheet
Datasheet of the U5309A PCIe high-speed digitizer with on-board processing which explain the FDK implemented into the FPGA.

Data Sheet 2014-04-02

U5303A PCIe High-Speed Digitizer with On-Board Processing - Data Sheet
Datasheet of the U5303A PCIe high-speed digitizer with on-board processing which explain the FDK implemented in the FPGA.

Data Sheet 2014-03-20

Data Acquisition for High-Speed Medical Imaging - Poster
This poster describe the high-speed digitizers (data acquisition boards) range that can be used in high-speed medical imaging applications.

Promotional Materials 2014-03-13

PDF PDF 1.32 MB
MD2 LabVIEW Programming Information - Help File
(Save file to computer before use) This help document is intended to provide in-depth information and reference material for the Keysight MD2 LabVIEW Driver.

Help File 2014-01-13

U5309A PCIe High-Speed Digitizer - Startup Guide
This startup guide details the process of receiving and installing your modular Digitizer, installing the required software and verifying basic operation.

Quick Start Guide 2014-01-13

Data Acquisition for Laser Based High-Speed Imaging - Poster
This poster describe the high-speed digitizers (data acquisition boards) range that can be used in Laser based high-speed imaging applications.

Promotional Materials 2014-01-10

PDF PDF 1.71 MB
MD1 Soft Front Panel Help System - Help File
(Save file to computer before use) Help system for the MD1 Soft Front Panel (SFP). LabVIEW driver for MD1 digitizers. Includes detailed API documentation of all driver functions.

Help File 2014-01-08

MD2 IVI Driver Reference - Help File
(Save file to computer before use) Information and reference material for the AgMD2 driver.

Help File 2013-12-19

U1084A 8-bit High-Speed PCIe Digitizer - User's Manual
(Save file to computer before use) This help document is intended to provide in-depth information and reference material specific to your digitizer product.

User Manual 2013-12-12

AgMD2 Driver, Software Migration Note
This document provides information on the migration of software applications from the AgMD1 to the newer AgMD2 driver.

Release Notes 2013-07-01

PDF PDF 131 KB
U5340A FPGA Development Kit for High-Speed Digitizers - Brochure
The FPGA Development Kit is a complete environment for the design, verification and implementation of real-time, user-defined signal-processing algorithms.

Brochure 2013-06-17

PDF PDF 1.04 MB
Data acquisition can be easily synchronized across multiple channels

Application Note 2013-05-07

FPGA-based averaging can improve measurement results

Application Note 2013-05-07

High-speed ADC chipsets benefit from optimized components

Application Note 2013-05-07

Using high-speed digitizers for Embedded OEM applications

Application Note 2013-05-07

PC oscilloscope systems leverage turnkey acquisition software

Application Note 2013-05-07

Using high-speed digitizers for Test and Measurement applications

Application Note 2013-05-07

High-speed digitizer modules capture details from single-shot events

Application Note 2013-04-16

1 2 3 4 5 Next