Parla con un Esperto

PCIe Digitizers and Related Product

The Keysight high-speed digitizers product line in PCI Express (PCIe) gradually replace the previous PCI and cPCI form factors and covers a wide range of specifications and capabilities:

  • 100 MS/s to 8 GS/s on one or more channels, high bandwidths
  • Multiple resolutions
  • Flexible acquisition memory at various resolutions
  • Fast data throughput
  • On-board real-time signal processing using FPGA

Our products can be tuned to meet the highest measurement needs in commercial, industrial, physics, aerospace and defense applications.

High-speed digitizers as OEM components

If you plan to design-in high speed data converters as OEM components into your own products, Keysight provides you the latest ADC technology and knowledge to support your project development. Typical OEM applications include medical imaging, non-destructive testing, data storage and semi-conductor testing, environmental monitoring and radar.

Your application requirements are clear? Select which digitizer is right for you here: Select and compare Modules

Don’t hesitate to contact us to request more information or ask a product expert for the best and most cost-effective solution.

You can also stay in touch with the evolution of high-speed digitizer technology and applications on our blog or follow us on Twitter .

  • U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing 

    U5303A PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing

    • Up to 3.2 GS/s sampling rate
    • 2 channels with 12-bit resolution and a DC to 2 GHz frequency range
    • Support for loading custom real-time processing
    • Suitable for applications such as OCT, TOF or environmental monitoring.

  • U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing 

    U5309A 8-bit PCIe Gen2 High-Speed Digitizer with On-Board Signal Processing

    • Up to 2 GS/s sampling rate
    • 2 or 8 channels with 8-bit resolution and a DC to 500 MHz frequency range
    • Support for loading custom real-time processing
    • Suitable for applications such as analytical time-of-flight , laser ranging, ultrasound medical imaging

  • U5340A FPGA Development Kit for High-Speed Digitizers U5340A FPGA Development Kit for High-Speed Digitizers 

    U5340A FPGA Development Kit for High-Speed Digitizers

    • Integrate your IP advanced real-time signal processing algorithm within high-speed digitizers.
    • Shorten your time-to-market with turn-key, easy-to-use development flow and debug
    • Achieve multi GS/s real-time processing using your IP

  • U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing 

    U1084A Acqiris 8-bit High-Speed PCIe Digitizer with on-board Signal Processing

    • 8-bit high-speed PCIe digitizer with FPGA
    • Up to 4 GS/s sampling rate, up to 1.5 GHz bandwidth, 512MB on board memory
    • Ideal for time-of-flight, lidar and electron spin resonance microscopy applications

  • cPCI Multichannel Digitizer Systems cPCI Multichannel Digitizer Systems 

    cPCI Multichannel Digitizer Systems

    cPCI digitizers and TDCs provide channel density that is designed for use in multichannel systems. It is possible to create a complete data acquisition system up to 80 synchronized digitizer acquisition channels or 240 TDC channels in one chassis.