Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

PCI/PCIe/cPCI/VME Digitizers

The Keysight Acqiris high-speed digitizers product line in PCI, PCI Express (PCIe), CompactPCI (cPCI), and VME form factors covers a wide range of specifications and capabilities:

  • 100 MS/s to 8 GS/s on one or more channels
  • Vertical resolution of 8, 10, 12 or 14 bits
  • Bandwidths of up to 3 GHz
  • Flexible acquisition memory
  • Fast data throughput
  • On-board real-time signal processing using FPGA
  • From single to multi-channels solutions
  • Include both analog-to-digital (ADC) and digital-to-analog converters (DAC) functionalities

Therefore, our products can be tuned to meet the highest measurement needs in commercial, industrial, physics, aerospace and defense applications.

Your application requirements are clear? Select which digitizer is right for you here: Select and compare Modules

Keysight Core technology

Keysight-proprietary technologies—and knowhow—are at the core. These unique elements include data-converter chipsets, analog front-end technology and digital data-handling devices. Together, these application-specific integrated circuits (ASIC), with commercial off-the-shelf (COTS) technologies, provide three key advantages:

  •    Give an easy access to low-power, high-fidelity data acquisition
  • Ensure maximum data throughput to the host processor
  • Reduce measurement time and cost

 

High-speed digitizers as OEM components

If you plan to design-in high speed data converters as OEM components into your own products, Keysight provides you the latest ADC technology and knowledge to support your project development. Typical OEM applications include medical imaging, non-destructive testing, data storage and semi-conductor testing, environmental monitoring and radar.

Multichannel systems

In laboratories around the world, Keysight cPCI instrumentation has become an integral part of advanced experimental systems, whether for system control or experiment observation.

cPCI digitizers and TDC’s provide channel density that is designed for use in multichannel systems. By integrating multiple units into one desktop or rackmount chassis it is possible to create a complete data acquisition system with up to 80 synchronized digitizer acquisition channels or 240 TDC channels in one chassis. Typical multichannel system applications include for example plasma and nuclear physics.

Choose the right high-speed digitizer for your application: Discover our Data converter selection guide

  • PCI/PCIe/VME OEM Component Digitizers PCI/PCIe/VME OEM Component Digitizers 

    PCI/PCIe/VME OEM Component Digitizers

    If you plan to design-in high speed data converters as OEM components into your own products, Keysight provides you the latest ADC technology and knowledge to support your project development.

  • cPCI Multichannel Digitizer Systems cPCI Multichannel Digitizer Systems 

    cPCI Multichannel Digitizer Systems

    cPCI digitizers and TDCs provide channel density that is designed for use in multichannel systems. It is possible to create a complete data acquisition system up to 80 synchronized digitizer acquisition channels or 240 TDC channels in one chassis.