Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

PCIe Digitizers and Related Product

With its PCIe high-speed digitizers, Keysight offers you a reliable partnership for your advanced developments. We own the level of expertise to help you select the most suitable solution for signal acquisition, ready to be integrated into your systems.

Keysight develops unique technology using proprietary ICs so you can take the most out of the ADCs and FPGAs integrated into the digitizer. On-board real-time algorithm in the FPGA allows fast detection of signal characteristics in various domains.

Our digitizers offer includes an extended range of firmware and applications options:

  • Firmware options: Specific real-time functions speeding-up your overall system response time, such as averager or digital down-conversion.
  • Applications options: Bundle including software and firmware for specific configurations targeting dedicated needs, such as streaming & recording or swept-source OCT.

Moreover, if you need to integrate your own real-time IP algorithm, an additional software bundle, the FPGA Development Kit is available.

High-speed digitizers can be designed-in as OEM components. Typical applications include analytical time-of-flight, medical imaging, environmental monitoring, civil engineering, non-destructive testing, semi-conductor testing and machining tools.

Whether your application requirements are clear or you are at the earlier stage of your selection, our digitizer specialists are there to help you define the best solution for your applications.

Contact us to request more information.
 

You can also find more news about the evolution of the high-speed digitizer technology on our blog.

Aucun renseignement disponible dans cette partie du site.