Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

PCIe Digitizers and Related Product

With its PCIe high-speed digitizers, Keysight offers you a reliable partnership for your advanced developments. We own the level of expertise to help you select the most suitable solution for signal acquisition, ready to be integrated into your systems.

Keysight develops unique technology using proprietary ICs so you can take the most out of the ADCs and FPGAs integrated into the digitizer. On-board real-time algorithm in the FPGA allows fast detection of signal characteristics in various domains.

Our digitizers offer includes an extended range of firmware and applications options:

  • Firmware options: Specific real-time functions speeding-up your overall system response time, such as averager or digital down-conversion.
  • Applications options: Bundle including software and firmware for specific configurations targeting dedicated needs, such as streaming & recording or swept-source OCT.

Moreover, if you need to integrate your own real-time IP algorithm, an additional software bundle, the FPGA Development Kit is available.

High-speed digitizers can be designed-in as OEM components. Typical applications include analytical time-of-flight, medical imaging, environmental monitoring, civil engineering, non-destructive testing, semi-conductor testing and machining tools.

Whether your application requirements are clear or you are at the earlier stage of your selection, our digitizer specialists are there to help you define the best solution for your applications.

Contact us to request more information.
 

You can also find more news about the evolution of the high-speed digitizer technology on our blog.

  • U5303A PCIe 12-bit High-Speed Digitizer - ADC Card, 4 GS/s, FPGA Signal Processing U5303A PCIe 12-bit High-Speed Digitizer - ADC Card, 4 GS/s, FPGA Signal Processing 

    U5303A PCIe 12-bit High-Speed Digitizer - ADC Card, 4 GS/s, FPGA Signal Processing

    • Up to 4 GS/s sampling rate
    • 1 - 2 channels with 12-bit resolution and a DC to 2 GHz frequency range
    • Support for custom real-time processing
    • Suitable for applications such as OCT, MS-TOF or environmental monitoring.

  • U5310A PCIe High-Speed Digitizer - ADC Card, 10-bit, 10 GS/s, FPGA Signal Processing U5310A PCIe High-Speed Digitizer - ADC Card, 10-bit, 10 GS/s, FPGA Signal Processing 

    U5310A PCIe High-Speed Digitizer - ADC Card, 10-bit, 10 GS/s, FPGA Signal Processing

    • Up to 10 GS/s sampling rate
    • 2 channels with 10-bit resolution and DC up to 2.5 GHz bandwidth
    • Low distortion and optimized frequency response flatness
    • Suitable for applications such as medical research, MS-TOF, LiDAR, NDT, semiconductor, DSTS

  • U5309A PCIe High-Speed Digitizer - ADC Card, 8-bit, 2 GS/s, up to 8-ch, FPGA Signal Processing U5309A PCIe High-Speed Digitizer - ADC Card, 8-bit, 2 GS/s, up to 8-ch, FPGA Signal Processing 

    U5309A PCIe High-Speed Digitizer - ADC Card, 8-bit, 2 GS/s, up to 8-ch, FPGA Signal Processing

    • Up to 2 GS/s sampling rate
    • 2 or 8 channels with 8-bit resolution and a DC to 500 MHz freq range
    • Support for custom real-time processing
    • Suitable for applications such as analytical time-of-flight, laser ranging, ultrasound medical imaging

  • U1084A PCIe 8-bit High-Speed Digitizer with On-Board Processing U1084A PCIe 8-bit High-Speed Digitizer with On-Board Processing 

    U1084A PCIe 8-bit High-Speed Digitizer with On-Board Processing

    • 8-bit high-speed PCIe digitizer with FPGA
    • Up to 4 GS/s sampling rate, up to 1.5 GHz bandwidth, 512MB on board memory
    • Ideal for time-of-flight, lidar and electron spin resonance microscopy applications

  • U5340A FPGA Development Kit for High-Speed Digitizers U5340A FPGA Development Kit for High-Speed Digitizers 

    U5340A FPGA Development Kit for High-Speed Digitizers

    • Integrate your IP advanced real-time signal processing algorithm within high-speed digitizers.
    • Shorten your time-to-market with turn-key, easy-to-use development flow and debug
    • Achieve multi GS/s real-time processing using your IP

  • cPCI/PCI Products cPCI/PCI Products 

    cPCI/PCI Products

    • PCI digitizers 1-2 ch, up to 2 GS/s, up to 1 GHz
    • cPCI digitizer 1-4 ch, up to 8 GS/s, up to 3 GHz and TDC high resolution
    • VME recording/replay modules 2-8 ch, up to 2 GS/s ADC and/or 1-2 ch, 1.2 GS/s 14 bit DAC
    • Control software for multichannel systems