Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AXIe Products

The AXIe is an open standard, that leverages from existing standards from ATCA, PXI, LXI and IVI, with high performance per rack inch and added features including timing, triggering, and module-to-module data movement features that are important to the implementation of high-performance test and measurement systems.

AXIe is an ideal complement to the LXI and PXI standards. It includes PCIe and LAN interfaces, so that AXIe instruments can act like virtual PXI or LXI instruments.

The AXIe product portfolio includes mainframes and controller, as well as new modules that offer leading performance in their categories: High-Performance BERTS, High-Speed Digitizers, High-Analysis modules, Arbitrary Waveform Generators (AWG), Chassis & Controllers.

Industry Recognition

 

Related Products & Solutions

  • no image available Keysight VEE 

    Keysight VEE

    • A graphical language environment that provides a quick and easy path to measurement and analysis
    • Develop test and measurement programs faster
    • Make fast, easy connections to Keysight and non-Keysight instruments in just one or two steps

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments
       

AXIe Products & Systems [Discontinued]
Product support information for your discontinued and obsolete AXIe products and systems