Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

AXIe Products

The AXIe is an open standard, that leverages from existing standards from ATCA, PXI, LXI and IVI, with high performance per rack inch and added features including timing, triggering, and module-to-module data movement features that are important to the implementation of high-performance test and measurement systems.

AXIe is an ideal complement to the LXI and PXI standards. It includes PCIe and LAN interfaces, so that AXIe instruments can act like virtual PXI or LXI instruments.

The AXIe product portfolio includes mainframes and controller, as well as new modules that offer leading performance in their categories: High-Performance BERTS, High-Speed Digitizers, High-Analysis modules, Arbitrary Waveform Generators (AWG), Chassis & Controllers.

Industry Recognition

 

1-25 sur 216

Tri:
5G mmWave for Wideband Applications Demo - video
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Démonstration de base 2017-05-22

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Fiche signalétique 2017-05-04

PDF PDF 5.37 MB
Master 400G - Free Poster on 400 Gb/s Technologies
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochure 2017-05-03

High-Speed Digitizers - Selection Guide
This selection guide presents the range high-speed digitizer in AXIe, PXIea and PCIe form factor.

Guide de sélection 2017-04-25

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Fiche signalétique 2017-04-25

M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

Fiche signalétique 2017-04-24

PDF PDF 2.56 MB
M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Fiche signalétique 2017-04-24

Download the 2017 Lightwave Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalogue 2017-03-31

Master 400G - Poster
This poster gives an overview on the evolving transmission standards for 400 Gb/s data transfer in the data centers and in the backbone networks.

Matériel de promotion 2017-03-27

PDF PDF 11.21 MB
PXI / AXIe / DAQ & Modular Solutions - Technical Support

Démonstration de base 2017-03-19

PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catalogue 2017-03-08

PDF PDF 5.84 MB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-02-27

PDF PDF 2.34 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Fiche signalétique 2017-02-23

PDF PDF 3 MB
MD2 IVI Driver Reference - Help File (.CHM)
(Save file to computer before use) Information and reference material for the AgMD2 driver.

Fichier d'aide 2017-02-16

M9710A High-Speed Digitizers Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9710A digitizer when used with 89600 VSA software.

Manuel de l'utilisateur 2017-02-02

M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Fiche signalétique 2017-01-31

PDF PDF 846 KB
M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Fiche signalétique 2016-12-19

Download latest M8195A AWG application notes - Explore the possibilities in signal generation
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

Notes d’application 2016-12-09

Keysight M8000 Series of BER Test Solutions - User Guide
The Keysight J-BERT M8020A high-performance BERT enables fast, accurate receiver characterization of single-and multi-lane devices running up to 16 or 32 Gb/s. With today’s highest level of integration, the M8020A streamlines your test setup.

Manuel d'exploitation 2016-12-08

PDF PDF 18.81 MB
Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

Notes d’application 2016-12-08

Keysight M8000 Series of BER Test Solutions - Programming Guide
This guide provides detailed information on (remote) programming the Keysight J-BERT M8020A High-Performance BERT, including SCPI Command Language & Reference, including Programming Basics & Examples.

Guide de programmation et de syntaxe 2016-12-08

PDF PDF 9.80 MB
Keysight M8000 Series of BER Test Solutions - Installation Guide
This guide provides detailed information for installing Keysight M8000 modules, including the Keysight M9536A AXIe Embedded Controller, in the Keysight M9505A AXIe chassis.

Manuel d’installation 2016-12-08

PDF PDF 11.44 MB
M9710A AXie High-speed Digitizer - User's Manual (.CHM)
(Save file to computer before use) User information and reference for the M9710A PCIe High-speed Digitizer.

Manuel de l'utilisateur 2016-12-05

CHM CHM 4.07 MB
HUAWEI demonstrates 112 Gb/s PAM-4 optical signal transmission with M8196A AWG
112 Gb/s PAM-4 Optical Signal Transmission over 100-m OM4 Multimode Fiber for High-Capacity Data-Center

Article 2016-12-05

Keysight 10GBASE-KR TX EQ Training Plug-in User Guide
This guide defines a small part of the complete process of link training, called “TX Equalization Training”. This plug-in has been developed for testing receiver tolerance of 10GBASE-KR devices against impairments like jitter and interference.

Manuel de l'utilisateur 2016-12-01

PDF PDF 175.67 MB

1 2 3 4 5 6 7 8 9 Page suivante