Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

PXI / AXIe / DAQ & Modular Solutions

Keysight Modular. Unrivaled Performance. Half the Time to Insight.

For more than 75 years, Keysight has been unlocking measurement insights. Along the way, we’ve been creating industry-leading test equipment in the shapes and sizes our customers need: full-size bench top, small bench top, handheld, and modular.

Today, we’re putting our unrivaled performance—and consistent measurement science—into the RF, microwave and high-speed digital instruments in a modular portfolio.

In every form factor, our goal is to deliver the performance your teams need to stay on the leading edge in your industry.

101-125 sur 1508

Tri:
U4301 PCIe Gen3 Analyzer User Guide
Describes how to configure, tune and use the U4301A/B PCIe Gen3 Analyzer module to capture and decode PCIe 3.0 data.

Manuel de l'utilisateur 2017-04-24

PDF PDF 7.96 MB
M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Fiche signalétique 2017-04-24

U4421A MIPI D-PHY Analyzer and Exerciser User Guide
This guide describes how to use the U4421A module for stimulus and analysis, once the hardware and software components of the module are installed.

Manuel de l'utilisateur 2017-04-24

PDF PDF 3.61 MB
PXIe Chassis Family Startup Guide
Installation and startup information for the PXIe Chassis Family

Guide de démarrage rapide 2017-04-20

PDF PDF 1.25 MB
M9010A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

Fichier d'aide 2017-04-19

ZIP ZIP 2.64 MB
M9018B PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

Fichier d'aide 2017-04-19

ZIP ZIP 3.54 MB
M9019A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

Fichier d'aide 2017-04-19

ZIP ZIP 3.68 MB
Chassis Family Driver Help Files
This zip file contains 6 help files. Two are for the PXIe Chassis Family driver IVI API; both IVI.NET and IVI-C. Two are for the Trigger Manager IVI API; both IVI.NET and IVI-C. Two are for the LabVIEW driver; one for the PXIe Chassis Family and the other for the Trigger Manager.

Fichier d'aide 2017-04-19

ZIP ZIP 5.30 MB
PXIe Chassis Family User Guide
This 140 page PDF document tells you how to use the M9010A, M9018B, and M9019A PXIe Chassis.

Manuel de l'utilisateur 2017-04-19

PDF PDF 5.40 MB
M9420A VXT PXIe Vector Signal Transceiver - Configuration Guide
This configuration guide contains information to configure the M9420A VXT PXIe vector transceiver

Guide de configuration 2017-04-18

PXIe Chassis Specification Guide
This 28 page PDF document contains detailed technical specifications and characteristics of the M9010A, M9018B, and M9019A PXIe Chassis.

Fiche signalétique 2017-04-17

PDF PDF 679 KB
DDR4 Functional/Protocol Debug and Analysis Reference Solution - Configuration Guide
This configuration guide contains information to help you configure your DDR4 Functional /Protocol Debug and Analysis Reference Solution and tailor the system to meet your requirements.

Guide de configuration 2017-04-12

PDF PDF 1.10 MB
Fundamentals of PXI Integration - Application Notes
Easily integrate PXI instruments into your test system

Notes d’application 2017-04-11

M9379A Start Up Guide
The startup guide helps you to quickly install the instrument and required software.

Guide de démarrage rapide 2017-04-04

PDF PDF 425 KB
Service Guide for InfiniiVision M924xA PXIe Oscilloscopes
This is the service guide for the InfiniiVision M924xA PXIe oscilloscopes.

Manuels d'entretien 2017-04-01

PDF PDF 3.65 MB
Soft Front Panel (SFP) User's Guide for InfiniiVision M924xA PXIe Oscilloscopes
This guide shows how to use the InfiniiVision M9241/42/43A PXIe oscilloscope's Soft Front Panel (SFP) user interface.

Manuel de l'utilisateur 2017-04-01

CHM CHM 4.78 MB
J-BERT M8020A High-Performance BERT and M8030A Multi-Channel BERT- Getting Started Guide
This guide provides high-level information for an initial setup of the Keysight J-BERT M8020A High-Performance BERT

Manuel d’installation 2017-04-01

PDF PDF 9.39 MB
Soft Front Panel (SFP) User's Guide for InfiniiVision M924xA PXIe Oscilloscopes (PDF)
This guide shows how to use the InfiniiVision M9241/42/43A PXIe oscilloscope's Soft Front Panel (SFP) user interface.

Manuel de l'utilisateur 2017-04-01

PDF PDF 5.61 MB
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

Manuel de l'utilisateur 2017-04-01

PDF PDF 658 KB
Download the 2017 Lightwave Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalogue 2017-03-31

Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

Notes d’application 2017-03-30

PDF PDF 6.16 MB
M3602A FPGA Design Environment User Documentation (webhelp)
Product and user information for the Keysight M3602A FPGA Design Environment.

Fichier d'aide 2017-03-29

IVI Driver API Reference for InfiniiVision Oscilloscopes
This API reference is for the AgInfiniiVision IVI driver.

Guide de programmation et de syntaxe 2017-03-27

CHM CHM 4.65 MB
Master 400G - Poster
This poster gives an overview on the evolving transmission standards for 400 Gb/s data transfer in the data centers and in the backbone networks.

Matériel de promotion 2017-03-27

PDF PDF 11.21 MB
M901x PXIe Chassis Power Calculator
Allows you to enter ambient air temperature, altitude, AC supply voltage, etc. and calculates the total power available to the chassis modules

Outil d'analyse 2017-03-27

Précédente 1 2 3 4 5 6 7 8 9 10 ... Page suivante